ADPL21610
RECOMMENDED FOR NEW DESIGNS1.1A Step-Up DC/DC Converter with Integrated Soft-Start
- Part Models
- 4
- 1ku List Price
- Starting From $0.52
Overview
- 1.3MHz Switching Frequency
- Low VCESAT Switch: 330mV at 1.1A
- High Output Voltage: Up to 40V
- Wide Input Range: 2.7V to 16V
- Dedicated Soft-Start Pin
- Uses Small Surface Mount Components
- Low Shutdown Current: <1μA
- Low Profile (1mm) ThinSOT™ Package
- Low Profile (0.75mm) 8-Lead (3mm × 2mm) Dual Flat No Lead (DFN) Package
The ADPL21610 switching regulators combine a 42V, 1.1A switch with a soft-start function. The ADPL21610 switches at 1.3MHz, allowing the use of tiny, low-cost and low-height inductors and capacitors. High inrush current at start-up is eliminated using the programmable soft-start function. A single external capacitor sets the current ramp rate. A constant-frequency current mode pulse-width modulator (PWM) architecture results in low, predictable output noise that is easy to filter.
The high-voltage switch on the ADPL21610 is rated at 42V, making the devices ideal for boost converters up to 40V, as well as SEPIC and flyback designs. The ADPL21610 is available in a low-profile (1mm) 6-lead Small outline transistor (SOT)‑23 package and tiny 3mm × 2mm DFN package.
APPLICATIONS
- Digital Cameras
- White LED Power Supplies
- Cellular Phones
- Medical Diagnostic Equipment
- Local 5V or 12V Supplies
- Thin Film Transistor (TFT)- Liquid Crystal Display (LCD) Bias Supplies
- x Digital Subscriber Line (xDSL) Power Supplies
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPL21610ECPZ | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| ADPL21610ECPZ-RL | 8-Lead DFN (3mm x 2mm w/ EP) | ||
| ADPL21610EUJZ | 6-Lead TSOT-23 | ||
| ADPL21610EUJZ-RL | 6-Lead TSOT-23 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADPL21610
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADPL21610 yet. Have something to say?
Start a Discussion on EngineerZone®