EVAL-ADPL21610-AZ
User Guide
Rev.
0
1
View All
Overview
Product Details
Evaluation circuit EVAL-ADPL21610-AZ is a 1.2MHz, SOT-23 DC/DC converter featuring the ADPL21610. The Boost Circuit is designed to convert a 5V input to a 12V output at 300mA maximum load. The EVALADPL21610- AZ is designed to demonstrate the soft-start feature, advantages of the 1.2MHz switching frequency, the internal 42V/1.1A switch, wide input voltage range and small circuit size. The EVAL-ADPL21610-AZ is intended for space-conscious applications such as digital cameras, cellular phones, palmtop computers, and liquid crystal display (LCD) displays. The 1.2MHz switching frequency, 1.1A integrated switch, small circuit size, and All registered trademarks and trademarks are the property of their respective owners. low component count make the ADPL21610 suitable for use in many other applications, such as PC cards, miniature disk drives, variable digital subscriber line (xDSL) power supplies, flash memory products, and local 5V or 12V supplies.
Read the ADPL21610 data sheet before using or making any hardware changes to the EVAL-ADPL21610-AZ evaluation board.
Design files for this circuit board are available.
Applicable Parts
Documentation & Resources
-
EVAL-ADPL21610-AZ User Guide: ADPL21610 | 1.2MHz, SOT-23 DC/DC Converter (Rev. 0)2/17/2026PDF547 KB
-
EVAL-ADPL21610-AZ - Design Files2/17/2026ZIP2 MB