ADP1875

PRODUCTION

Synchronous Buck Controller with Constant On-Time, Valley Current Mode, and Power Saving Mode

Viewing:

Overview

  • Power input voltage range: 2.95 V to 20 V
  • On-board bias regulator
  • Minimum output voltage: 0.6 V
  • 0.6 V reference voltage with ±1.0% accuracy
  • Supports all N-channel MOSFET power stages
  • Available in 300 kHz, 600 kHz, and 1.0 MHz options
  • No current-sense resistor required
  • See data sheet for additional features
ADP1875
Synchronous Buck Controller with Constant On-Time, Valley Current Mode, and Power Saving Mode
ADP1875 Functional Block Diagram ADP1875 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADP187x Buck Designer Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP1875

ADP1875 Evaluation Board

Product Details

Evaluation boards to test the ADP1875 switching controller at 300 kHz, 600 kHz, or 1 MHz switching frequency.

EVAL-ADP1875
ADP1875 Evaluation Board

Latest Discussions

No discussions on ADP1875 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed