ADP1874
PRODUCTIONSynchronous Buck Controller with Constant On-Time and Valley Current Mode
- Part Models
- 3
- 1ku List Price
- Starting From $1.96
Overview
- Power input voltage range:
2.95 V to 20 V - On-board bias regulator
- Minimum output voltage: 0.6 V
- 0.6 V reference voltage with ±1.0% accuracy
- Supports all N-channel MOSFET power stages
- Available in 300 kHz, 600 kHz, and 1.0 MHz options
- No current-sense resistor required
- Power saving mode (PSM) for light loads (ADP1875 only)
- See data sheet for additional features
The ADP1874 / ADP1875 are versatile current mode, synchronous step-down controllers. They provide superior transient response, optimal stability, and current-limit protection by using a constant on-time, pseudo fixed frequency with a programmable current limit, current control scheme. In addition, these devices offer optimum performance at low duty cycles by using a valley, current mode control architecture. This allows the ADP1874 / ADP1875 to drive all N-channel power stages to regulate output voltages to as low as 0.6 V.
The ADP1875 is the power saving mode (PSM) version of the device and is capable of pulse skipping to maintain output regulation while achieving improved system efficiency at light loads (see the ADP1875 Power Saving Mode (PSM) section for more information).
Available in three frequency options (300 kHz, 600 kHz, and 1.0 MHz, plus the PSM option), the ADP1874 / ADP1875 are well suited for a wide range of applications that require a single-input power supply range from 2.95 V to 20 V. Low voltage biasing is supplied via a 5 V internal low dropout regulator (LDO).
In addition, soft start programmability is included to limit input inrush current from the input supply during startup and to provide reverse current protection during precharged output conditions. The low-side current sense, current gain scheme, and integration of a boost diode, along with the PSM/forced pulsewidth modulation (PWM) option, reduce the external part count and improve efficiency.
The ADP1874 / ADP1875 operate over the −40°C to +125°C junction temperature range and are available in a 16-lead QSOP package.
APPLICATIONS
- Telecom and networking systems
- Mid- to high-end servers
- Set-top boxes
- DSP core power supplies
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP1874ARQZ-0.3-R7 | 16-Lead QSOP | ||
| ADP1874ARQZ-0.6-R7 | 16-Lead QSOP | ||
| ADP1874ARQZ-1.0-R7 | 16-Lead QSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADP187x Buck Designer Tool
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
Open ToolEvaluation Kits
Latest Discussions
No discussions on ADP1874 yet. Have something to say?
Start a Discussion on EngineerZone®