ADM6840
ADM6840
RECOMMENDED FOR NEW DESIGNSAdjustable Hex/Octal Sequencer-Supervisor with Reverse Power-Down and Daisy-Chain Capability
- Part Models
- 2
- 1ku List Price
- Starting From $5.49
Viewing:
Overview
- 2.7V to 15V Wide Operating Voltage Range
- Monitor Up to Eight Voltages
- Sequence Up to Eight Voltages
- Power-Off in Reverse Order or Simultaneously
- Unlimited Daisy-Chain
- Capacitor-Adjustable Sequence Delay
- Factory-Trimmable Options Power-Good Timeout
- Resistor-Programmable Power-Supply ON Threshold (VSEQON_TH)
- Factory-Trimmable Options Power-Supply OFF Thresholds (VSEQOFF_TH)
- 0.8% Accuracy Voltage Monitoring Threshold (VMON_TH)
- Open-Drain Output
- POK Output for System Microcontroller Reset
- DONE Output for Sequencing Done Signal
- Bidirectional FAULT Input/Output
- 25-Bump WLP, 24L and 28L TQFN Package
- -40°C to +125°C Operating Temperature Range
The ADM6840 is a sequencer and a supervisor that can sequence and monitor up to six or eight voltages. This device provides an adjustable delay when each supply is turned on and monitors the voltage of each power supply.
The ADM6840 operates from a supply range of 2.7V to 15V and has an internal regulator output (ABP) that supplies power to internal circuits.
The sequencing is enabled by two inputs, ON and OFF. A rising edge on the ON input initiates power-on sequencing of the channels, whereas a falling edge on the OFF Input initiates power-off sequencing. During the power-on sequencing, when all the voltages reach their final values, the DONE output asserts high, followed by the Power-OK (POK) output after the reset timeout period (tRP) has expired, allowing the microcontroller to operate. If any voltage falls below its monitor threshold (VMON_TH), the POK asserts low, and all outputs disable simultaneously, turning off all sequenced power supplies. When the sequencer initiates power-off sequencing, the ADM6840 can reverse-sequence the outputs.
The ADM6840 is an open-drain reset output and can be daisy-chained indefinitely to control any number of voltages in a system.
The ADM6840 features a bidirectional active-low FAULT input/output, which asserts low during any fault condition. It is a one-shot pulse output during any fault conditions. An external signal pulling FAULT low disables all outputs immediately. The ADM6840 is available in a 2.46mm x 2.46mm, 25-bump Wafer-Level Package (WLP) (0.5 mm pitch), a 4mm x 4mm (24L), and a 5mm x 5mm (28L) TQFN package. The device is fully specified over the -40°C to +125°C operating temperature range.
APPLICATIONS
- Telecom Equipment
- Test Equipment
- Servers and Network Cards
- Healthcare Imaging
- Industrial Sensors and Motor Controls
- FPGA/ASIC Power Supply Sequencing
- Microprocessor and Microcontroller Sequencing
- Multi-Supply Sequencing
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM6840EAWABFH+ | W252Y2+1 | ||
| ADM6840EAWABFH+T | W252Y2+1 |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADM6840
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADM6840 yet. Have something to say?
Start a Discussion on EngineerZone®