Overview

Features and Benefits

  • 2.7V to 15.0V Wide Operating Voltage Range
  • Monitor Up to Eight Voltages
  • Sequence Up to Eight Voltages
  • Included LED Indicators for System Events
  • Included Onboard LDOs for Sequencing/Monitoring
  • Daisy-Chaining for Multiple Boards
  • Proven 6-Layer, 1oz Copper PCB Layout
  • Fully Assembled and Tested

Product Details

The ADM6840 evaluation kit (EV kit) monitors and sequences up to eight voltages. This ADM6840 provides an adjustable delay as each supply is turned on as well as monitor each power supply voltage.

The ADM6840 EV kit includes an installed ADM6840EAWABFH+T. This product is RoHS compliant.

Applicable Parts

Getting Started

Required Equipment

  • ADM6840 EV kit
  • 25V, 1A DC power supply
  • Oscilloscope
  • Digital multimeter

Documentation & Resources