ADIS16547
RECOMMENDED FOR NEW DESIGNSTactical Grade, Six Degrees of Freedom Inertial Sensors
- Part Models
- 3
- 1ku List Price
- Starting From $3498.38
Overview
- Triaxial, digital gyroscope
- ±125°/sec, ±450°/sec, ±2000°/sec dynamic range options
- ±0.05° axis to axis misalignment error (1 σ)
- ±0.25° axis to package misalignment error (max)
- 0.5°/hr in run bias stability (1 σ, ADIS16545-1BMLZ, ADIS16547-1BMLZ)
- 0.07°/√hr angular random walk (1 σ, ADIS16545-1BMLZ, ADIS16547-1BMLZ)
- 63°/hr bias repeatability
- Triaxial accelerometer, ±8 g, ±40 g
- 2.8 μg in run bias stability (ADIS16545)
- 13 μg in run bias stability (ADIS16547)
- Triaxial delta angle and delta velocity outputs
- Factory calibrated sensitivity, bias, and axial alignment
- Calibration temperature range: −40°C ≤ TC ≤ +85°C
- SPI compatible data interface
- Programmable operation and control
- Automatic and manual bias correction controls
- Configurable FIR filters, 120 taps
- Digital input and output: data ready, external clock
- Sample clock options: internal or external, which includes direct sync or scaled sync
- Continuous monitoring of inertial sensors
- On-demand self test of inertial sensors
- Single-supply operation: 3.0 V to 3.6 V
- 1200 g mechanical shock survivability
- Operating temperature range: −40°C to +105°C
The ADIS16545/ADIS16547 are a complete inertial system that includes a triaxis gyroscope and a triaxis accelerometer. Each inertial sensor in the ADIS16545/ADIS16547 combines with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, and alignment. As a result, each sensor has its own dynamic compensation formulas that provide accurate sensor measurements.
The ADIS16545/ADIS16547 provide a simple, cost effective method for integrating accurate, multiaxis inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment and precision alignment features simplify inertial frame alignment in navigation systems. The serial peripheral interface (SPI) and register structure provide a simple interface for data collection and configuration control.
The footprint and connector system of the ADIS16545/ADIS16547 enable a simple upgrade from the ADIS16488A, ADIS16495 and ADIS16497. Note, however, that there is a small difference in sample rate between the ADIS16495 and the ADIS16545/ADIS16547 if the internal oscillator is used. The same small difference in sample rate exists between the ADIS16497 and the ADIS16545/ ADIS16547. Refer to the Specifications section for details about the native sample rate. The ADIS16545/ADIS16547 are available in an aluminum package that is approximately 47 mm × 44 mm × 14 mm and includes a standard connector interface.
Application
- Precision instrumentation, stabilization
- Guidance, navigation, control
- Avionics, unmanned vehicles
- Precision autonomous machines, robotics
Documentation
Data Sheet 1
Technical Articles 1
Device Drivers 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADIS16547-1BMLZ | 24-Lead Module with Connector Interface | ||
| ADIS16547-2BMLZ | 24-Lead Module with Connector Interface | ||
| ADIS16547-3BMLZ | 24-Lead Module with Connector Interface |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 3, 2025 - 25_0009 ADIS1654x IMU Package Internal Dimension and Data Sheet Revision |
||
| ADIS16547-1BMLZ | PRODUCTION | |
| ADIS16547-2BMLZ | PRODUCTION | |
| ADIS16547-3BMLZ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 4
Evaluation Software 1
Can't find the software or driver you need?
Evaluation Kits
Latest Discussions
No discussions on ADIS16547 yet. Have something to say?
Start a Discussion on EngineerZone®