ADIS16209
RECOMMENDED FOR NEW DESIGNSHigh Accuracy, Dual-Axis Digital Inclinometer and Accelerometer
- Part Models
- 1
- 1ku List Price
- Starting From $81.05
Overview
- Dual-mode inclinometer system
- Dual-axis, horizontal operation, ±90°
- Single-axis, vertical operation, ±180°
- High accuracy, 0.1°
- Digital inclination data, 0.025° resolution
- Digital acceleration data, 0.244 mg resolution
- ±1.7 g accelerometer measurement range
- Digital temperature sensor output
- Digitally controlled bias calibration
- Digitally controlled sample rate
- Digitally controlled frequency response
- Dual alarm settings with rate/threshold limits
- Auxiliary digital I/O
- Digitally activated self-test
- Digitally activated low power mode
- SPI-compatible serial interface
- Auxiliary 12-bit ADC input and DAC output
- Single-supply operation: 3.0 V to 3.6 V
- 3500 g powered shock survivability
The ADIS16209 is a high accuracy, digital inclinometer that accommodates both single-axis (±180°) and dual-axis (±90°) operation. The standard supply voltage (3.3 V) and serial peripheral interface (SPI) enable simple integration into most industrial system designs. A simple internal register structure handles all output data and configuration features. This includes access to the following output data: calibrated acceleration, accurate incline angles, power supply, internal temperature, auxiliary analog and digital input signals, diagnostic error flags, and programmable alarm conditions.
Configurable operating parameters include sample rate, power management, digital filtering, auxiliary analog and digital output, offset/null adjustment, and self-test for sensor mechanical structure.
The ADIS16209 is available in a 9.2 mm × 9.2 mm × 3.9 mm LGA package that operates over a temperature range of −40°C to +125°C. It can be attached using standard RoHS-compliant solder reflow processes.
APPLICATIONS
- Platform control, stabilization, and alignment
- Tilt sensing, inclinometers, leveling
- Motion/position measurement
- Monitor/alarm devices (security, medical, safety)
- Navigation
Documentation
Data Sheet 2
User Guide 1
Evaluation Design File 1
Frequently Asked Question 4
Rarely Asked Question Page 1
Analog Dialogue 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADIS16209CCCZ | 16-Lead LGA (9.35mm x 9.2mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 1, 2020 - 17_0204 Addition of Analog Devices, Inc. General Trias (ADGT) as Qualified Test Site for ADIS16201, ADIS16203 and ADIS16209 |
||
| ADIS16209CCCZ | ||
|
May 22, 2017 - 17_0061 iSensor Land Grid Array (LGA) Laminate Change to Halogen Free |
||
| ADIS16209CCCZ | ||
|
Jan 3, 2017 - 16_0167 iSensor Product Enhancement to the ADIS16201, ADIS16203 and ADIS16209 |
||
| ADIS16209CCCZ | ||
|
Feb 10, 2016 - 16_0019 Addition of IMI Philippines as Qualified Test Site for iSensor Land Grid Array (LGA) Products |
||
| ADIS16209CCCZ | ||
|
Apr 9, 2014 - 13_0070 CANCELLED: LGA Product Family PCB Plating Change |
||
| ADIS16209CCCZ | ||
|
May 11, 2012 - 10_0181 ADiS (Integrated Sensor) Land Grid Array (LGA) Assembly Site Transfer |
||
| ADIS16209CCCZ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
USB Driver File for EVAL-ADISx Platforms (v2.1.960.2, 12/12/2017)
Can't find the software or driver you need?