ADG601
PRODUCTION2 Ω, CMOS, ±5 V/+5 V SPST Switch
- Part Models
- 5
- 1ku List Price
- Starting From $1.09
Overview
- Low on resistance, 3.3 Ω maximum
- <0.8 Ω on-resistance flatness
- Dual ±2.7 V to ±5.5 V or single +2.7 V to +5.5 V supplies
- Rail-to-rail input signal range
- Tiny, 6-lead SOT-23; 8-lead MSOP;
and 820 μm × 2255 μm die - Low power consumption
- TTL-/CMOS-compatible inputs
The ADG601 / ADG602 are monolithic, CMOS single-pole single-throw (SPST) switches with on resistance typically less than 3.3 Ω. The low on-resistance flatness makes the ADG601 / ADG602 ideally suited to many applications, particularly those requiring low distortion. These switches are ideal replacements for mechanical relays because they are more reliable, have lower power requirements, and are available in much smaller package sizes.
The ADG601 is a normally open (NO) switch, and the ADG602 is a normally closed (NC) switch. Each switch conducts equally well in both directions when the device is on, with the input signal range extending to the supply rails.
The switches are available in tiny, 6-lead SOT-23; 8-lead MSOP; and 820 μm × 2255 μm die.
PRODUCT HIGHLIGHTS
- Low on resistance (2 Ω typical)
- Dual ±2.7 V to ±5.5 V or single +2.7 V to +5.5 V supplies
- Tiny, 6-lead SOT-23; 8-lead MSOP; and 820 μm × 2255 μm die
- Rail-to-rail input signal range
APPLICATIONS
- Automatic test equipment
- Power routing
- Communication systems
- Data acquisition systems
- Sample-and-hold systems
- Avionics
- Relay replacement
- Battery-powered systems
Documentation
Data Sheet 1
User Guide 2
Technical Articles 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG601BRMZ | 8-Lead MSOP | ||
| ADG601BRMZ-REEL7 | 8-Lead MSOP | ||
| ADG601BRTZ-REEL | 6-Lead SOT-23 | ||
| ADG601BRTZ-REEL7 | 6-Lead SOT-23 | ||
| ADG601C-PT7 | CHIPS OR DIE |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 6, 2025 - 25_0030 ADG601/ADG602/ADG619/ADG621 Data Sheet Specifications Revision |
||
| ADG601BRMZ | PRODUCTION | |
| ADG601BRMZ-REEL7 | PRODUCTION | |
| ADG601BRTZ-REEL | PRODUCTION | |
| ADG601BRTZ-REEL7 | PRODUCTION | |
| ADG601C-PT7 | ||
|
Oct 26, 2015 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| ADG601BRMZ | PRODUCTION | |
| ADG601BRMZ-REEL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| ADG601BRMZ | PRODUCTION | |
| ADG601BRMZ-REEL7 | PRODUCTION | |
|
Feb 3, 2009 - 08_0001 Qualification of 8" 3um BiCMOS wafer fab process at Analog Devices, Limerick, Ireland. |
||
| ADG601BRMZ | PRODUCTION | |
| ADG601BRMZ-REEL7 | PRODUCTION | |
| ADG601BRTZ-REEL7 | PRODUCTION | |
|
Aug 16, 2017 - 16_0291 CANCELLED: Addition of Amkor Philippines as Alternate Assembly Site for 5L, 6L and 8L SOT23 Chip-On-Lead Packages |
||
| ADG601BRTZ-REEL | PRODUCTION | |
| ADG601BRTZ-REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| ADG601BRTZ-REEL | PRODUCTION | |
| ADG601BRTZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG601
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.