ADG1606
PRODUCTION4.5 Ω RON, 16-Channel, Differential 8-Channel, ±5V, +12 V, +5 V, and +3.3 V Multiplexers
- Part Models
- 3
- 1ku List Price
- Starting From $4.91
Overview
- 4.5 Ω typical on resistance
- 1.1 Ω on resistance flatness
- ±3.3 V to ±8 V dual supply operation
- 3.3 V to 16 V single supply operation
- No VL supply required
- 3 V logic-compatible inputs
- Rail-to-rail operation
- Up to 378 mA of continuous current per channel
- 28-lead TSSOP and 32-lead, 5 mm × 5 mm LFCSP
The ADG1606 and ADG1607 are monolithic iCMOS® analog multiplexers comprising of 16 single channels and eight differential channels, respectively. The ADG1606 switches one of 16 inputs to a common output, as determined by the 4-bit binary address lines (A0, A1, A2, and A3). The ADG1607 switches one of eight differential inputs to a common differential output, as determined by the 3-bit binary address lines (A0, A1, and A2). An EN input on both devices enables or disables the device. When disabled, all channels switch off. When enabled, each channel conducts equally well in both directions and has an input signal range that extends to the supplies.
The ultralow on resistance and on-resistance flatness of these switches make them ideal solutions for data acquisition and gain switching applications where low distortion is critical. iCMOS® construction ensures ultralow power dissipation, making the parts ideally suited for portable and battery-powered instruments.
Product Highlights
- 7.5 Ω maximum on resistance over temperature.
- Minimum distortion: THD + N = 0.04%
- 3 V logic-compatible digital inputs: VINH = 2.0 V, VINL = 0.8 V.
- No VL logic power supply required.
Applications
- Communication systems
- Medical systems
- Audio signal routing
- Video signal routing
- Automatic test equipment
- Data acquisition systems
- Battery-powered systems
- Sample-and-hold systems
- Relay replacements
Documentation
Data Sheet 1
User Guide 1
Informational 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG1606BCPZ-REEL7 | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| ADG1606BRUZ | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
| ADG1606BRUZ-REEL7 | 28-Lead TSSOP (4.4mm x 9.7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 10, 2014 - 14_0047 Conversion of 5x5mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
| ADG1606BCPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG1606
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.