ADG1201
PRODUCTIONLow Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS SPST in SOT-23
- Part Models
- 2
- 1ku List Price
- Starting From $1.22
Overview
- 2.4 pF typical off switch source capacitance, dual supply
- <1 pC charge injection
- Low leakage: 0.6 nA maximum at 85°C
- 120 Ω typical on resistance at 25°C, dual supply
- Fully specified at ±15 V, +12 V
- No VL supply required
- 3 V logic-compatible inputs
- VINH = 2.0 V minimum
- VINL = 0.8 V maximum
- Rail-to-rail operation
- 6-lead SOT-23 package
The ADG1201 is a monolithic complementary metal-oxide semiconductor (CMOS) device containing a single-pole, single-throw (SPST) switch designed in an iCMOS® process. iCMOS is a modular manufacturing process combining a high voltage CMOS and bipolar technologies. iCMOS enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no previous generation of high voltage devices has been able to achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduced package size.
The ultralow capacitance and charge injection of this switch makes it an ideal solution for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Fast switching speed coupled with high signal bandwidth also makes the device suitable for video signal switching.
iCMOS construction ensures ultra low power dissipation, making the device ideally suited for portable and batterypowered instruments.
The ADG1201 contains a SPST switch. Figure 1 shows that with a logic input of 1, the switch of the ADG1201 is closed. The switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked.
Product Highlights
- Ultralow capacitance.
- <1 pC charge injection.
- Ultralow leakage.
- 3 V logic-compatible digital inputs: VINH = 2.0 V minimum, VINL = 0.8 V maximum.
- No logic voltage (VL) power supply required.
- SOT-23 package.
Applications
Data Sheet, Rev. 0, 2/08
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Informational 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG1201BRJZ-R2 | 6-Lead SOT-23 | ||
| ADG1201BRJZ-REEL7 | 6-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 16, 2017 - 16_0291 CANCELLED: Addition of Amkor Philippines as Alternate Assembly Site for 5L, 6L and 8L SOT23 Chip-On-Lead Packages |
||
| ADG1201BRJZ-R2 | PRODUCTION | |
| ADG1201BRJZ-REEL7 | PRODUCTION | |
|
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
| ADG1201BRJZ-R2 | PRODUCTION | |
| ADG1201BRJZ-REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| ADG1201BRJZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG1201
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.