ADE9322B
NOT RECOMMENDED FOR NEW DESIGNSmSure Enabled Sigma-Delta ADCs
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- mSure sensor monitoring
- Noninvasive, real-time direct, precision measurement of the input signal path
- Identifies sensor malfunction
- Companion microcontroller unit firmware to facilitate diagnostic data reporting
- Supported for current shunts and potential divider
- mSure self calibration
- Automatic calibration based on a direct measurement of the full signal path
- Allows calibration up to 0.25% error for each channel
- 2 high performance Σ-Δ ADCs
- Pseudo differential input voltage range: ±41.67 mV peak, +29.46 mV rms input on the current channel
- Bit stream output
- Industrial temperature range: −40°C to +85°C
- Integrated temperature sensor with a 12-bit successive approximation register (SAR) ADC
The ADE9322B has highly accurate, 2-channel Σ-Δ analog-to-digital converters (ADCs) with mSure® that converts two analog input signals into a single bit stream output. The device is enabled with an mSure sensor monitoring feature that allows the user to check the overall accuracy of the sensor and signal path to identify accuracy drifts that occur over time on the current and voltage channels, independently. The mSure sensor monitoring feature enables antitampering and meter health capabilities when incorporated into a larger system, including digital isolation, a digital metrology engine (ADE7979), and cloud analytics service. Self calibration with mSure enables the device to automatically calibrate the current and voltage channels to achieve a 1% energy accuracy.
The ADE9322B incorporates high performance ADCs. The current channel is designed to interface with a shunt resistor. The voltage channel requires an input from a potential divider. A high speed serial peripheral interface (SPI) port and a universal asynchronous receiver and transmitter (UART) port allows access to the ADE9322B registers.
Note that throughout the data sheet, multifunction pins, such as MISO/TX, are referred to either by the entire pin name or by a single function of the pin, for example, MISO, when only that function is relevant.
The ADE9322B operates from a 3.3 V supply and is available in a 32-lead LFCSP.
APPLICATIONS
- Shunt-based polyphase energy meters
- Solar inverters
- Process monitoring
- Smart power distribution units
- Polyphase ac chargers
Documentation
Data Sheet 1
Technical Articles 1
Webcast 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADE9322BACPZ | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
| ADE9322BACPZ-RL | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on ADE9322B yet. Have something to say?
Start a Discussion on EngineerZone®