ADE1201
RECOMMENDED FOR NEW DESIGNSSingle Channel, Configurable, Isolated Digital Input
- Part Models
- 2
- 1ku List Price
- Starting From $7.42
Overview
- Single channel, configurable, isolated digital input
- Programmable trip threshold
- On-chip debounce filter
- On-chip data and power isolation
- Application circuit monitors wide voltage range
- ±10 V dc to ±300 V dc
- 8 V rms to 240 V rms ac
- Programmable wetting current
- Pulse up to 205 mA
- Constant current up to 6.3 mA
- Safety and regulatory approvals
- UL recognition
- 3750 V rms for 1 minute per UL 1577
- CSA Component Acceptance Notice 5A (pending)
- CSA 61010-1: 300 V rms
- VDE certificate of conformity (pending)
- DIN V VDE V 0884-11 (VDE V 0884-11):2017-1
- VIORM = 565 V peak
- UL recognition
- EMC robust solution supports relay protection system level requirements
- ADC samples available for system diagnostics
- Internal SAR ADC with PGA
- Single 3.3 V supply
- Integrated isoPower, isolated dc-to-dc converter
- Interfaces
- SPI
- DOUT1 output reflects state of digital input
- IRQ interrupt pin
- Operating temperature: −40°C to +125°C
- 20-lead, LGA package with 6.8 mm creepage
The ADE12011 is a single channel, configurable, isolated digital input monitoring solution for energy transmission and distribution applications. The ADE1201 is configured through the serial port interface (SPI) to perform an isolated measurement of the digital input that is also called binary input or contact input. The ADE1201 digital output signal on the DOUT1 pin reflects the state of the input signal after user configurable signal conditioning. The SPI protocol supports addressing to allow up to eight devices sharing one 4-wire SPI port.
The ADE1201 application circuit accepts a wide range of input voltages from ±10 V dc to ±300 V dc, or 8 V rms to 240 V rms. The programmable wetting current and robust application circuit enable the device to meet stringent, system level electromagnetic capability (EMC) requirements.
The ADE1201 includes an isoPower® integrated, isolated dc-to-dc converter that eliminates the need for an external isolated power supply. The iCoupler® chip scale transformer technology is used to isolate the logic signals between the high voltage, isolated side and the low voltage, nonisolated side of the digital input monitor. This technology creates a small form factor design that includes data and power isolation.
An integrated successive approximation register (SAR) analog-to-digital converter (ADC) and a programmable gain amplifier (PGA) from 1× to 10× measure the analog inputs. The ADC waveforms are available through the SPI port to allow system level diagnostics.
Product Highlights
- Single channel, configurable, isolated digital input.
- Single hardware design supports 24 V to 300 V systems.
- Robust architecture.
- Enables system level diagnostics.
Applications
- Energy transmission and distribution
- Multifunction relay protection
- Substation battery monitoring
- Bay or substation interlocking
- Merge unit
- Circuit breaker status indication
- Remote terminal unit
- Building automation
1 Protected by U.S. Patent Number 2017/0250043. Other patents pending.
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Safety and Regulatory Compliance 1
Safety and Regulatory Compliance 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADE1201ACCZ | 20-Lead LSA (5mm x 8mm x 1.07mm) | ||
| ADE1201ACCZ-RL | 20-Lead LSA (5mm x 8mm x 1.07mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?