ADAR4000
RECOMMENDED FOR NEW DESIGNS2 GHz to 18 GHz, Single Beam, 4-Element Beamformer
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- Wideband, 2 GHz to 18 GHz frequency range
- Single input, quad output
- True time delay core for wideband beam-squint free operation
- 0 ps to 508 ps range with 4 ps resolution
- 0 ps to 254 ps range with 2 ps resolution
- 31.5 dB gain adjustment range with 0.5 dB step size
- 4-bit pin-programmable device address setting
- On-chip sequencer
- Beam update via register, RAM, or FIFO
- Programmable amplifier bias
The ADAR4000 is a 2 GHz to 18 GHz single-input, quad-output beamformer IC (BFIC) that is optimized for phased array transmit applications. A true, time delay-based core ensures beam-squint free wideband operation. The full-scale delay of the time delay unit (TDU) can be set to either 254 ps or 508 ps with a minimum step size of 2 ps and 4 ps, respectively. At 2 GHz, this results in a phase adjustment range of 365°, and at 18 GHz, the minimum phase step size is 13°.
Each path also has a 31.5 dB digital step attenuator (DSA) with a step size of 0.5 dB.
Control of all the on-chip registers is through a simple 3-wire or 4-wire serial port interface (SPI). Four address pins allow SPI control of up to 16 devices on the same serial lines.
The on-chip, random access memory (RAM) and first in, first out (FIFO) memory have storage for up to 64 and 16 beamstates, respectively. The on-chip sequencer can be used to select and advance the beamstate, which can be sourced from the RAM or FIFO.
The ADAR4000 is available in a 36-lead 6 mm × 6 mm LFCSP and is specified from −40°C to +85°C.
ADAR4000 is available in a 36-lead 6mm × 6mm LFCSP package and is specified from −40°C to +85°C.
APPLICATIONS
- Phased array communications links
- Satellite communications (SATCOM)
- Phased array radar
- Electronic warfare
- Test and measurement equipment
Documentation
Data Sheet 1
Technical Articles 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAWebcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADAR4000ACPZ | LFCSP:LEADFRM CHIP SCALE |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.