ADAQ7768-1

RECOMMENDED FOR NEW DESIGNS

24-Bit Single Channel Precision μModule Data Acquisition System

Viewing:

Overview

  • Highly-integrated data acquisition solution
  • Seven programmable-gain options
    • G = 0.325, 0.65, 1.3, 2.6, 5.2, 10.4, 20.8 V/V
  • Maximum input range of ±12.6 V differential
  • Maximum input common-mode range of -12 V to +12 V
  • Fourth-order AAF with maximum flatness and linear phase
  • Full aliasing protection with 100 dB typical rejection
  • Excellent device-to-device phase matching and drift
  • Combined precision AC and DC performance:
    • Total system dynamic range up to 130 dB
    • −120 dB typical THD at 0.325 V/V gain
    • 98 dB minimum DC CMRR at 20.8 V/V gain
    • 25 pA maximum input bias current at 25°C
    • ±3 ppm typical INL
    • 4.5 ppm/°C maximum gain error drift
    • ±0.084° maximum device-to-device phase mismatch at 20 kHz
  • Programmable output data rate, filter type, and latency
  • Linear phase digital filter options:
    • Wideband low-ripple FIR filter (110 kHz maximum input bandwidth)
    • Sinc5 filter (1.024 MSPS, 198.4 kHz maximum input bandwidth, 4 μs maximum group delay)
    • Sinc3 filter (50 Hz/60 Hz rejection)
  • Integrated LDO
  • Built-in supply decoupling capacitors
  • Configuration through pin strapping or SPI
  • Digital interface optimized for isolated applications
  • Suite of diagnostic check mechanisms
  • Operating temperature range: −40°C to +105°C
  • Packaging:12.00 mm × 6.00 mm 84-ball CSP_BGA with an 0.80 mm ball pitch
    • 10× footprint reduction vs. discrete solution
ADAQ7768-1
24-Bit Single Channel Precision μModule Data Acquisition System
ADAQ7768-1 Functional Block Diagram ADAQ7768-1 Circuit Diagram ADAQ7768-1 Pin Configuration ADAQ7768-1 uModule Device
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • ADAQ7768-1

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

LTPowerPlanner 1

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADAQ7768-1

Evaluating the ADAQ7768-1 24-Bit, Single-Channel Precision μModule Data Acquisition System

Features and Benefits

  • Evaluation kit for ADAQ7768-1 24-bit single-channel precision μModule® data acquisition system
  • Switch or GPIO controlled gain mode
  • Complete power management solution
  • FMC connector to FPGA for digital interface
  • Optional Arduino and PMOD connector

Product Details

The EV-ADAQ7768-1FMC1Z evaluation kit features the ADAQ7768-1, a 24-bit, single-channel precision μModule® data acquisition (DAQ) system. The evaluation board demonstrates the performance of the ADAQ7768-1 μModule and is a versatile tool for a variety of applications.

The EV-ADAQ7768-1FMC1Z board connects to the USB port of the PC through the system demonstration platform (SDP-H1). By default, all the necessary supply rails on the EV-ADAQ7768-1FMC1Z are powered by a 3.3 V rail coming from the SDP-H1. The 3.3 V rail is regulated by the on-board power solution to ±15 V and 5.3 V to power the ADAQ7768-1 and its support components.

The EV-ADAQ7768-1FMC1Z is used alongside a downloadable evaluation software (ACE) that fully configures the ADAQ7768-1 device register functionality, and also provides DC and AC time and frequency domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation. The ACE software controls the EV-ADAQ7768-1FMC1Z over the USB through the system demonstration platform (SDPH1).

The ADAQ7768-1 data sheet provides a full description and complete specifications of the ADAQ7768-1. Consult it in conjunction with the user guide when using the evaluation board. Full details on the SDP-H1 are available on the SDP-H1 product page.

eval board
EVAL-ADAQ7768-1

Evaluating the ADAQ7768-1 24-Bit, Single-Channel Precision μModule Data Acquisition System

Features and Benefits

  • Evaluation kit for ADAQ7768-1 24-bit single-channel precision μModule® data acquisition system
  • Switch or GPIO controlled gain mode
  • Complete power management solution
  • FMC connector to FPGA for digital interface
  • Optional Arduino and PMOD connector

Product Details

The EV-ADAQ7768-1FMC1Z evaluation kit features the ADAQ7768-1, a 24-bit, single-channel precision μModule® data acquisition (DAQ) system. The evaluation board demonstrates the performance of the ADAQ7768-1 μModule and is a versatile tool for a variety of applications.

The EV-ADAQ7768-1FMC1Z board connects to the USB port of the PC through the system demonstration platform (SDP-H1). By default, all the necessary supply rails on the EV-ADAQ7768-1FMC1Z are powered by a 3.3 V rail coming from the SDP-H1. The 3.3 V rail is regulated by the on-board power solution to ±15 V and 5.3 V to power the ADAQ7768-1 and its support components.

The EV-ADAQ7768-1FMC1Z is used alongside a downloadable evaluation software (ACE) that fully configures the ADAQ7768-1 device register functionality, and also provides DC and AC time and frequency domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation. The ACE software controls the EV-ADAQ7768-1FMC1Z over the USB through the system demonstration platform (SDPH1).

The ADAQ7768-1 data sheet provides a full description and complete specifications of the ADAQ7768-1. Consult it in conjunction with the user guide when using the evaluation board. Full details on the SDP-H1 are available on the SDP-H1 product page.

eval board
EVAL-ADMX1001

Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.5VRMS
    • Fast pattern switching between multiple stored waveforms
  • Fully Differential input Acquisition Channel
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1001 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator with an acquisition channel. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. The signal generator and the acquisition channel can be individually controlled using separate, easy to use, SPI interfaces - combined with the module's small-form factor, the ADMX1001 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

eval board
EVAL-ADMX1001

Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.5VRMS
    • Fast pattern switching between multiple stored waveforms
  • Fully Differential input Acquisition Channel
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1001 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator with an acquisition channel. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. The signal generator and the acquisition channel can be individually controlled using separate, easy to use, SPI interfaces - combined with the module's small-form factor, the ADMX1001 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

EVAL-ADAQ7768-1
Evaluating the ADAQ7768-1 24-Bit, Single-Channel Precision μModule Data Acquisition System
EV-ADAQ7768-1FMC1Z Evaluation Board EV-ADAQ7768-1FMC1Z Evaluation Board - Top View EV-ADAQ7768-1FMC1Z Evaluation Board - Bottom View
EVAL-ADAQ7768-1
Evaluating the ADAQ7768-1 24-Bit, Single-Channel Precision μModule Data Acquisition System
EV-ADAQ7768-1FMC1Z Evaluation Board EV-ADAQ7768-1FMC1Z Evaluation Board - Top View EV-ADAQ7768-1FMC1Z Evaluation Board - Bottom View
EVAL-ADMX1001
Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel
ADMX1001 - Top View ADMX1001 - Bottom View ADMX1001 - Angle View ADMX1001FMCZ - Top View ADMX1001FMCZ - Bottom View ADMX1001FMCZ - Angle View EVAL-ADMX100X-FMCZKIT - Angle View EVAL-ADMX100X-FMCZKIT - Top View
EVAL-ADMX1001
Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel
ADMX1001 - Top View ADMX1001 - Bottom View ADMX1001 - Angle View ADMX1001FMCZ - Top View ADMX1001FMCZ - Bottom View ADMX1001FMCZ - Angle View EVAL-ADMX100X-FMCZKIT - Angle View EVAL-ADMX100X-FMCZKIT - Top View

Latest Discussions

No discussions on ADAQ7768-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed