AD9837
PRODUCTIONLow Power, 8.5 mW, 2.3 V to 5.5 V, Programmable Waveform Generator
- Part Models
- 4
- 1ku List Price
- Starting From $2.69
Overview
- Digitally programmable frequency and phase
- 8.5 mW power consumption at 2.3 V
- MCLK speed: 16 MHz (B grade), 5 MHz (A grade)
- 28-bit resolution: 0.06 Hz at 16 MHz reference clock
- Sinusoidal, triangular, and square wave outputs
- 2.3 V to 5.5 V power supply
- 3-Wire SPI interface
- See datasheet for additional features
The AD9837 is a low power, programmable waveform generator capable of producing sine, triangular, and square wave outputs. Waveform generation is required in various types of sensing, actuation, and time domain reflectometry (TDR) applications. The output frequency and phase are software programmable, allowing easy tuning. The frequency registers are 28 bits: with a 16 MHz clock rate, resolution of 0.06 Hz can be achieved; with a 5 MHz clock rate, the AD9837 can be tuned to 0.02 Hz resolution.
The AD9837 is written to via a 3-wire serial interface. This serial interface operates at clock rates up to 40 MHz and is compatible with DSP and microcontroller standards. The device operates with a power supply from 2.3 V to 5.5 V.
The AD9837 has a power-down (SLEEP) function. Sections of the device that are not being used can be powered down to minimize the current consumption of the part. For example, the DAC can be powered down when a clock output is being generated.
The AD9837 is available in a 10-lead LFCSP_WD package.
APPLICATIONS
- Frequency stimulus/waveform generation
- Liquid and gas flow measurement
- Sensory applications: proximity, motion, and defect detection
- Line loss/attenuation
- Test and medical equipment
- Sweep/clock generators
- Time domain reflectometry (TDR) applications
Documentation
Data Sheet 1
User Guide 1
Application Note 3
3rd Party Solutions 1
Device Drivers 3
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9837ACPZ-RL | 10-Lead LFCSP (3mm x 3mm) | ||
| AD9837ACPZ-RL7 | 10-Lead LFCSP (3mm x 3mm) | ||
| AD9837BCPZ-RL | 10-Lead LFCSP (3mm x 3mm) | ||
| AD9837BCPZ-RL7 | 10-Lead LFCSP (3mm x 3mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 5, 2022 - 21_0271 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| AD9837ACPZ-RL | PRODUCTION | |
| AD9837ACPZ-RL7 | PRODUCTION | |
| AD9837BCPZ-RL | PRODUCTION | |
| AD9837BCPZ-RL7 | PRODUCTION | |
|
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
| AD9837ACPZ-RL | PRODUCTION | |
| AD9837ACPZ-RL7 | PRODUCTION | |
| AD9837BCPZ-RL | PRODUCTION | |
| AD9837BCPZ-RL7 | PRODUCTION | |
|
Aug 6, 2014 - 13_0223 Assembly and Test Transfer of Select 2x3mm and 3x3mm LFCSP Products to STATS ChipPAC China |
||
| AD9837ACPZ-RL | PRODUCTION | |
| AD9837ACPZ-RL7 | PRODUCTION | |
| AD9837BCPZ-RL | PRODUCTION | |
| AD9837BCPZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
FPGA/HDL 2
Device Drivers 3
Evaluation Software 1
Can't find the software or driver you need?