AD9772A

NOT RECOMMENDED FOR NEW DESIGNS

14-Bit, 160 MSPS TxDAC+® with 2x Interpolation Filter

Viewing:

Part Details

  • Single 3.1 V to 3.5 V Supply
  • 14-Bit DAC Resolution and Input Data Width
  • 160 MSPS Input Data Rate
  • 67.5 MHz Reconstruction Pass Band @ 160 MSPS
  • 74 dBc SFDR @ 25 MHz
  • 250 mW Power Dissipation; 13 mW with Power-Down Mode
  • 48-Lead LQFP Package
  • See Data Sheet for Additional Information
AD9772A
14-Bit, 160 MSPS TxDAC+® with 2x Interpolation Filter
AD9772A-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD9772A IBIS Models 1


Evaluation Kits

EVAL-AD9772A
AD9772A Evaluation Board

Latest Discussions

Recently Viewed