AD9755
PRODUCTION14-Bit, 300 MSPS High Speed TxDAC+® D/A Converter
- Part Models
- 2
- 1ku List Price
- Starting From $60.10
Overview
- 14-Bit Dual Muxed Port DAC
- 300 MSPS Output Update Rate
- Excellent SFDR and IMD Performance
- SFDR to Nyquist @ 25 MHz Output: 71 dB
- Internal Clock Doubling PLL
- Differential or Single-Ended Clock Input
- On-Chip 1.2 V Reference
- Single 3.3 V Supply Operation
- Power Dissipation: 155 mW @ 3.3 V
- 48-Lead LQFP
The AD9755 is a dual muxed port, ultra high-speed, single channel,14-bit CMOS DAC. It integrates a high-quality 14-bit TxDAC core, a voltage reference, and digital interface circuitry into a small 48-lead LQFP package. The AD9755 offers exceptional AC and DC performance while supporting update rates up to 300 MSPS.
Documentation
Data Sheet 1
Application Note 6
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9755ASTZ | 48-Lead LQFP (7mm x 7mm) | ||
| AD9755ASTZRL | 48-Lead LQFP (7mm x 7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
| AD9755ASTZ | PRODUCTION | |
| AD9755ASTZRL | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD9755ASTZ | PRODUCTION | |
| AD9755ASTZRL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD9781 | PRODUCTION | Dual 14-Bit, LVDS Interface 500 MSPS DAC |