AD9684

RECOMMENDED FOR NEW DESIGNS

14-Bit, 500 MSPS LVDS, Dual Analog-to-Digital Converter

Viewing:

Overview

  • LVDS digital outputs
  • 1.1 W total power per channel at 500MSPS (default settings)
  • SFDR = 85 dBc at 170MHz fIN (500MSPS)
  • SNR = 68.6 dBFS at 170MHz fIN (500MSPS)
  • ENOB = 10.9 bits at 170 MHz fIN
  • DNL = ±0.5 LSB
  • INL = ±2.5 LSB
  • Noise Density = -153 dBFS/Hz at 500 MSPS
  • 1.25V, 2.50 V and 3.3V supply operation
  • No missing codes
  • Internal analog-to-digital converter (ADC) voltage reference
  • See data sheet for additional features
AD9684

14-Bit, 500 MSPS LVDS, Dual Analog-to-Digital Converter

AD9684 Functional Block Diagram AD9684 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 1
AD9528 RECOMMENDED FOR NEW DESIGNS JESD204B/JESD204C Clock Generator with 14 LVDS/HSTL Outputs
Fanout Buffers 1
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
LDO Linear Regulators 1
ADP1741 PRODUCTION 2 A, Low VIN, Dropout, CMOS Linear Regulator
RF Amplifiers 2
ADA4961 RECOMMENDED FOR NEW DESIGNS Low Distortion, 3.2 GHz, RF DGA
ADL5565 RECOMMENDED FOR NEW DESIGNS

6 GHz Ultrahigh Dynamic Range Differential Amplifier

Switching Regulators & Controllers 2
ADP2164 PRODUCTION 6.5V, 4 A, High Efficiency, Step-Down DC-to-DC Regulator
ADP2384 PRODUCTION 20 V, 4 A, Synchronous Step-Down DC-to-DC Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
HSC-ADC-EVALEZ

FPGA Based Data Capture Kit

Features and Benefits

  • 256kB FIFO Depth
  • Supports multiple ADC channels via single FMC-HPC interface connector
  • JESD-204B support for up to eight (8) 6.5Gbps Lanes
  • Parallel input at 644 MSPS SDR and 1.2 GSPS DDR
  • Use with VisualAnalog® software
  • Based on Virtex-6 FPGA
  • Simple USB port interface (2.0)

Product Details

The HSC-ADC-EVALEZ FMC-Compatible high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up and supports emerging serial interface standards, like JESD204B. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

eval board
HSC-ADC-EVALEZ

FPGA Based Data Capture Kit

Features and Benefits

  • 256kB FIFO Depth
  • Supports multiple ADC channels via single FMC-HPC interface connector
  • JESD-204B support for up to eight (8) 6.5Gbps Lanes
  • Parallel input at 644 MSPS SDR and 1.2 GSPS DDR
  • Use with VisualAnalog® software
  • Based on Virtex-6 FPGA
  • Simple USB port interface (2.0)

Product Details

The HSC-ADC-EVALEZ FMC-Compatible high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up and supports emerging serial interface standards, like JESD204B. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

eval board
EVAL-AD9684

AD9684 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9684
  • SPI interface for setup and control
  • Wide band Balun driven input
  • No external supply needed. Uses 12V-1A and 3.3V-3A supplies from FMC
  • VisualAnalog® and SPIController software interfaces

Product Details

The AD9684-500EBZ is an evaluation board for the AD9684, dual, 14-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALEZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPIController software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9684.

The AD9684 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and VisualAnalog and SPIController are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeedproductssupport@analog.com.

eval board
EVAL-AD9684

AD9684 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9684
  • SPI interface for setup and control
  • Wide band Balun driven input
  • No external supply needed. Uses 12V-1A and 3.3V-3A supplies from FMC
  • VisualAnalog® and SPIController software interfaces

Product Details

The AD9684-500EBZ is an evaluation board for the AD9684, dual, 14-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALEZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPIController software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9684.

The AD9684 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and VisualAnalog and SPIController are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeedproductssupport@analog.com.

HSC-ADC-EVALEZ
FPGA Based Data Capture Kit
HSC-ADC-EVALEZANGLE-web HSC-ADC-EVALEZTOP-web HSC-ADC-EVALEZBOTTOM-web
HSC-ADC-EVALEZ
FPGA Based Data Capture Kit
HSC-ADC-EVALEZANGLE-web HSC-ADC-EVALEZTOP-web HSC-ADC-EVALEZBOTTOM-web
EVAL-AD9684
AD9684 Evaluation Board
AD9684-500EBZ Evaluation Board - Top View AD9684-500EBZ Evaluation Board - Bottom View AD9684-500EBZ Evaluation Board
EVAL-AD9684
AD9684 Evaluation Board
AD9684-500EBZ Evaluation Board - Top View AD9684-500EBZ Evaluation Board - Bottom View AD9684-500EBZ Evaluation Board

Latest Discussions

Recently Viewed