AD8332

PRODUCTION

Dual VGA with Ultralow Noise Preamplifier and Programmable RIN

Viewing:

Overview

  • Ultralow noise preamplifier (preamp)
    • Voltage noise = 0.74 nV/√Hz
    • Current noise = 2.5 pA/√Hz
  • 3 dB bandwidth: 100 MHz
  • Low power: 145 mW/channel
  • Wide gain range with programmable postamp
    • −4.5 dB to +43.5 dB in LO gain mode
    • 7.5 dB to 55.5 dB in HI gain mode
  • Low output-referred noise: 48 nV/√Hz typical
  • Active input impedance matching
  • Optimized for 10-bit/12-bit ADCs
  • Selectable output clamping level
  • Single 5 V supply operation
  • AD8332 and AD8334 available in lead frame chip scale package
AD8332
Dual VGA with Ultralow Noise Preamplifier and Programmable RIN
AD8332-fbl AD8332 Pin Configuration AD8332 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD8332

AD8332 Evaluation Board

Product Details

The board is shipped assembled and tested, and users need only connect the signal and VGAIN sources to a single 5 V power supply. The AD8332-EVALZ is lead free and RoHS compliant.


See the AD8332 data sheet on line for user-supplied optional components, measurement setup or for any other additonal information.

EVAL-AD8332
AD8332 Evaluation Board

Latest Discussions

Recently Viewed