AD74115
AD74115
RECOMMENDED FOR NEW DESIGNSSingle-Channel, Software Configurable Input and Output
- Part Models
- 2
- 1ku List Price
- Starting From $8.10
Viewing:
Part Details
- Single-channel software configurable input and output
- Multiple configurable modes to a single pin
- Voltage input
- Current input
- Voltage output
- Current output
- Digital input
- Digital output
- 2-wire, 3-wire, or 4-wire RTD measurements
- Thermocouple measurement
- Overvoltage tolerant on screw terminal facing pins, powered or unpowered
- Auxiliary high voltage sense pins
- 10 ppm/°C reference temperature coefficient
- 16-bit, Σ-Δ ADC with optional 50 Hz and 60 Hz rejection
- 14-bit monotonic DAC
- Unipolar and bipolar capability
- On-chip diagnostics including open-circuit and short-circuit detection
- Internal temperature sensor, ±5°C accuracy
- SPI-compatible
- Wide power supply range
- Programmable power control
- Temperature range: −40°C to +105°C
- 48-lead LFCSP
The AD74115 is a single-channel, software-configurable, input and output device for industrial control applications. The AD74115 provides a wide range of use cases, integrated on a single chip. These use cases include analog output, analog input, digital output, digital input, resistance temperature detector (RTD), and thermocouple measurement capability. A serial peripheral interface (SPI) is used to handle all communications to the device. The digital input and digital outputs can be accessed via the SPI or the general-purpose input and output (GPIO) pins to support higher speed data rates.
The device features a 16-bit, Σ-Δ analog-to-digital converter (ADC) and a 14-bit digital-to-analog converter (DAC). The AD74115 contains a high accuracy 2.5 V on-chip reference that can be used as the DAC and ADC reference.
Power and isolation can be provided using the ADP1034 companion product. When using the ADP1034 and AD74115 together, programmable power control (PPC) is available on the positive analog supply, AVDD, which allows for an optimized power solution in the end application. An on-chip charge pump can be enabled if unipolar capability is required.
APPLICATIONS
- Isolated industrial control systems
- Process control
- Factory automation
- Building control systems
Documentation
Data Sheet 1
User Guide 1
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD74115BCPZ | LFCSP:LEADFRM CHIP SCALE | ||
AD74115BCPZ-RL7 | LFCSP:LEADFRM CHIP SCALE |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Interface Transceivers & Isolators 1 | ||
ADP1034 | RECOMMENDED FOR NEW DESIGNS | 3-Channel Isolated Micropower Management Unit with Seven Digital Isolators and Programmable Power Control |
Voltage References 1 | ||
ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |
Parts | Product Life Cycle | Description |
---|---|---|
AD74115H | RECOMMENDED FOR NEW DESIGNS | Single-Channel, Software Configurable Input and Output with HART Modem |