AD7233
PRODUCTIONCMOS, 12-Bit Serial DACPORT® in Mini-DIP
- Part Models
- 2
- 1ku List Price
- Starting From $20.32
Part Details
- 12-Bit CMOS DAC with On-Chip Voltage Reference Output Amplifier
- -5 V to +5 V Output Range
- Serial Interface
- 300 kHz DAC Update Rate
- Small size: 8-Pin Mini-DIP
- Nonlinearlity: ±1/2 LSB TMIN to TMAX
- Low Power Dissipation: 100 mW Typ
The AD7233 is a complete 12-bit, voltage-output, digital-to-analog converter with output amplifier and Zener voltage reference all in an 8-pin package. No external trims are required to achieve full specified performance. The data format is 2s complement, and the output range is -5V to +5V.
The AD7233 features a fast, versatile serial interface which allows easy connection to both microcomputers and 16-bit digital signal processors with serial ports. When the SYNC input is taken low, data on the SDIN pin is clocked into the input shift register on each falling edge of SCLK. On completion of the 16-bit data transfer, bringing LDAC low updates the DAC latch with the lower 12 bits of data and updates the output. Alternatively, LDAC can be tied permanently low, and in this case the DAC register is automatically updated with the contents of the shift register when all sixteen data bits have been clocked in. The serial data may be applied at rates up to 5 MHz allowing a DAC update rate of 300 kHz.
For applications which require greater flexibility and unipolar output ranges with single supply operation, please refer to the AD7243 data sheet.
The AD7233 is fabricated on Linear Compatible CMOS (LC2MOS), an advanced, mixed-technology process. It is packaged in an 8-pin DIP package.
Documentation
Data Sheet 1
Application Note 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7233ANZ | 8-Lead PDIP | ||
AD7233BNZ | 8-Lead PDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7233ANZ | PRODUCTION | |
AD7233BNZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD5530 | PRODUCTION | Serial Input, Voltage Output 12-Bit D/A Converter |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool