AD5413
RECOMMENDED FOR NEW DESIGNSSingle-Channel, 14-Bit Voltage and Current Output DAC with HART Connectivity
- Part Models
- 2
- 1ku List Price
- Starting From $3.73
Part Details
- 14-bit resolution and monotonicity
- Voltage and current output available on a single terminal
- Current output range: 0 mA to 24 mA, ±0.3% FSR TUE maximum
- Output voltage range, trimmed: ±10.5 V, ±0.3% FSR TUE
- Output voltage range with untrimmed overrange: ±12.6 V (equivalent to 26% overrange at +10 V)
- User-programmable offset and gain
- On-chip reference
- On-chip diagnostics
- −40°C to +105°C temperature range
- 32-lead, 5 mm × 5 mm, LFCSP
The AD5413 is a single-channel, 14-bit voltage and current output, digital-to-analog converter (DAC) that operates within a power supply range from a −33 V minimum on the AVSS pin to a +33 V maximum on the AVDD1 pin. The CHART pin enables a highway addressable remote transducer (HART®) signal to be ac-coupled on the current output.
The AD5413 uses a versatile, 4-wire serial peripheral interface (SPI) that operates at clock rates of up to 50 MHz and is compatible with standard SPI, QSPI™, MICROWIRE™, digital signal processor (DSP), and microcontroller interface standards. The SPI interface has an optional SPI cyclic redundancy check (CRC). The AD5413 implements improved diagnostic features from earlier versions of similar DACs.
APPLICATIONS
- Process control
- Actuator control
- Channel isolated analog outputs Programmable logic controller (PLC) and distributed control systems (DCS) applications
- HART network connectivity
Documentation
Data Sheet 1
User Guide 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5413BCPZ | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
AD5413BCPZ-RL7 | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.