AD4880
RECOMMENDED FOR NEW DESIGNSDual Channel 20-Bit, 40 MSPS, SAR ADC with Analog Front End
- Part Models
- 3
- 1ku List Price
- Starting From $126.40
Overview
- Integrated fully differential ADC drivers
- Wide input common-mode voltage range
- High common-mode rejection
- Single-ended to differential conversion
- Gain options include: 1.03, 1.25, 1.53, 2.03, 2.74, 4.11, and 5.77
- Integrated gain-setting resistors
- High performance
- 20-bit resolution, no missing codes
- Throughput: 40MSPS per channel
- Conversion latency: 46.25 ns
- INL: ±7.5ppm (typical), ±12ppm (maximum)
- SNR/THD
- 92.6dBFS (typical)/−107.6dBc (typical) at fIN = 1 kHz
- 91.2dBFS (typical)/−108.0dBc (typical) at fIN = 500 kHz
- Noise spectral density: −160.9dBFS/Hz
- Low power
- 120.5mW per channel typical at 40 MSPS
- Integrated, low-drift reference buffers and decoupling
- Integrated VCM generation
- Digital features and data interface
- Conversion result FIFO, 16K samples per channel
- Digital averaging filter with up to 210 decimation
- SPI configuration per channel
- Configurable data interface per channel
- Single lane, DDR, serial LVDS, 800 MBPS per lane
- Dual lane, DDR, serial LVDS, 400 MBPS per lane
- Single/quad lane SPI data interface
- Package
- 196-ball, 10 mm x 10 mm CSP_BGA, 0.65 mm pitch
- Integrated supply decoupling capacitors
- Operating temperature range: −40°C to +85°C
20-bit, successive approximation register (SAR) analog-to-digital converter (ADC) with integrated fully-differential drivers (FDA) and gain-setting resistors. The two channels can be sampled either simultaneously or independently, which offers flexibility for a wide range of applications.
The integration of the ADC drivers, low drift reference buffers, low dropout (LDO) regulators along with all critical decoupling capacitors greatly simplifies analog front-end design challenges. Specified performance is easier to achieve, which requires a simpler and more compact printed circuit board (PCB) layout.
Optimized for input signals up to 1MHz, the AD4880 delivers low noise and exceptional linearity at remarkably low power consumption, which makes it ideal for many precision data acquisition systems.
Anti-aliasing filter requirements can be relaxed by taking advantage of the high sample rate to oversample, then apply integrated digital filtering and decimation to reduce noise and deliver an increase in dynamic range for applications where ultra-low latency is not required.
The AD4880 features a SAR architecture that results in a conversion latency of just 46.25ns. Therefore, it is a good fit for wide bandwidth applications that have multiplexed input signals, applications that require extremely low latency, or both. Such high throughput and low-latency applications can benefit from the two independent, multilane low-voltage differential signaling (LVDS) interfaces. Alternatively, the load on the digital host can be eased by storing the captured data in the on-chip, 16k samples per channel, first in, first out (FIFO) memory, then asynchronously accessing it via the serial-peripheral interface (SPI) data interfaces.
APPLICATIONS
- Digital imaging
- Cell analysis
- Spectroscopy
- High speed data acquisition
- Digital control loops, hardware in the loop
- Power quality analysis
- Source measurement units
- Nondestructive test
Documentation
Data Sheet 1
User Guide 1
Product Information 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD4880BBCZ | 196-ball CSP_BGA (10 mm x 10 mm x 1.28 mm) | ||
| AD4880BBCZ-RL | 196-ball CSP_BGA (10 mm x 10 mm x 1.28 mm) | ||
| AD4880BBCZ-RL7 | 196-ball CSP_BGA (10 mm x 10 mm x 1.28 mm) |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 6 | ||
| MAX38912 | RECOMMENDED FOR NEW DESIGNS | 11µVRMS Low-Noise, 500mA LDO Linear Regulators with Low-Power Mode |
| LT3045 | RECOMMENDED FOR NEW DESIGNS | 20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator |
| ADP150 | PRODUCTION | Ultralow Noise, 150 mA CMOS Linear Regulator |
| ADP7182 | RECOMMENDED FOR NEW DESIGNS | –28 V, −200 mA, Low Noise, Linear Regulator |
| ADP7118 | RECOMMENDED FOR NEW DESIGNS | 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
| LT3093 | RECOMMENDED FOR NEW DESIGNS | –20V, 200mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator |
| Switching Regulators & Controllers 3 | ||
| LT8604/LT8604C | High Efficiency 42V/120mA Synchronous Bucks | |
|
LT8606 LT8606B |
42V, 350mA Synchronous Step-Down Regulator with 2.5μA Quiescent Current | |
| MAX1606 | PRODUCTION | 28V Internal Switch LCD Bias Supply with True Shutdown™ |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD4880
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on AD4880 yet. Have something to say?
Start a Discussion on EngineerZone®