AD1866
PRODUCTIONSingle Supply Dual 16-Bit Audio DAC
- Part Models
- 2
- 1ku List Price
- Starting From $22.40
Overview
- Dual Serial Input, Voltage Output DACs
- Single +5 Volt Supply
- 0.005% THD+N
- Low Power - 50 mW
- 115 dB Channel Separation
- Operation a 8x Oversampling
- 16-Pin Plastic DIP or SOIC Package
The AD1866 is a complete dual 16-bit DAC offering excellent performance while requiring a single +5 V power supply. It is fabricated on Analog Devices' ABCMOS wafer fabrication process. The monolithic chip includes CMOS logic elements, bipolar and MOS linear elements and laser trimmed, thinfilm resistor elements. Careful design and layout techniques have resulted in low distortion, low noise, high channel separation and low power dissipation.
The DACs on the AD1866 chip employ a partially segmented architecture. The first three MSBs of each DAC are segmented into 7 elements. The 13 LSBs are produced using standard R-2R techniques. The segments and R-2R resistors are laser trimmed to provide extremely low total harmonic distortion. The AD1866 requires no deglitcher or trimming circuitry.
Each DAC is equipped with a high performance output amplifier. These amplifiers achieve fast settling and high slew rate, producing ±1 V signals at load currents up to ±1 mA. The buffered output signal range is 1.5 V to 3.5 V. The 2.5 V reference voltages eliminate the need for "false ground" networks.
A versatile digital interface allows the AD1866 to be directly connected to all digital filter chips. Fast CMOS logic elements allow for an input clock rate of up to 16 MHz. This allows for operation at 2x, 4x, 8x, or 16x the sampling frequency (where FS = 44.1 kHz) for each channel. The digital input pins of the AD1866 are TTL and +5 V CMOS compatible.
The AD1866 operates on +5 V power supplies. The digital supply, VL, can be separated from the analog supply, VS, for reduced digital feedthrough. Separate analog and digital ground pins are also provided. In systems employing a single +5 volt power supply, VL and VS should be connected together. In battery operated systems, operation will continue even with reduced supply voltage. Typically, the AD1866 dissipates 50 mW.
The AD1866 is packaged in either a 16-pin plastic DIP or a 16-pin plastic SOIC package. Operation is guaranteed over the temperature range of -35°C to +85°C and over the voltage supply range of 4.75 V to 5.25 V.
PRODUCT HIGHLIGHTS
- Single supply operation @ +5 V.
- 50 mW power dissipation.
- THD+N is 0.005% (typical).
- Signal-to-Noise Ratio is 95 dB (typical).
- 115 dB channel separation (typical).
- Compatible with all digital filter chips.
- 16-pin DIP and 16-pin SOIC packages.
- No deglitcher required.
- No external adjustments required.
APPLICATIONS
- Multimedia Workstations
- PC Audio Add-In Boards
- Portable CD and DAT Players
- Automotive CD and DAT Players
- Noise Cancellation
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD1866RZ | 16-Lead SOIC Wide | ||
| AD1866RZ-REEL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD1866RZ | PRODUCTION | |
| AD1866RZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.