73M1822
ObsoleteMicroDAA Silicon DAAs with Serial Interface
Devices Set New Standards for Soft Modem Silicon DAA Performance and Functionality
Overview
- Full Analog Front-End and DAA for Voiceband Modem Applications
- Single Package Device (73M1822), Two-Chip Set (73M1922)
- Integrated Support for Programmable DAA with a Single BOM for Worldwide Homologation
- Low Bill of Materials Cost and Area Footprint
- Teridian's MicroDAA Architecture
- Uses Low-Cost Pulse Transformer
The Teridian 73M1x22 MicroDAA™ device family is an integrated solution that uses a unique data access arrangement (DAA) function designed exclusively for data/fax modem and voice applications. The devices provide a serial MAFE interface to popular DSP/host processors to implement a globally compliant cost effective soft modem solution.
Suitable applications for the 73M1x22 include set-top boxes, low-to-high-speed (PCM) voiceband data modems, point-of-sale terminals, fax and multifunction peripherals, text telephony, and embedded telemetry (industrial and medical).
The 73M1x22 device family consists of the 73M1922, which is a two-chip set consisting of a PSTN line side device and host/digital side device. The 73M1822 is a single package solution of the 73M1922 chipset, providing a small form factor with necessary isolation requirements.
Applications
- Embedded Modem Applications such as Medical and Industrial Telemetry
- Fax/Multifunction Peripherals (MFPs)
- High-Speed Voiceband Data Modems
- POS Terminals
- Satellite Set-Top Boxes
Documentation
Data Sheet 1
User Guide 7
Application Note 3
Design Note 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on 73M1822 yet. Have something to say?
Start a Discussion on EngineerZone®