71M6532F

Obsolete

Energy Meter ICs

Industry's Most Integrated Metering SoC Product Line and Best-in-Class Accuracy Performance

Viewing:

Overview

  • Wh Accuracy < 0.1% Over 2000:1 Current Range
  • Exceeds IEC 62053/ANSI C12.20 Standards
  • Four Sensor Inputs
  • Voltage Reference < 40ppm/°C
  • Four Sensor Inputs—V3P3 Referenced
  • Flash Memory with Security and In-System Program Update:
    • 128KB Flash (71M6531D/71M6532D)
    • 256KB Flash (71M6531F/71M6532F)
  • 4KB MPU XRAM
  • Up to 22 (71M6531D/F) or 43 (71M6532D/F) General-Purpose I/O Pins
  • Digital I/O Pins Compatible with 5V Inputs
  • LCD Driver with Four Common Segment Drivers:
    • Up to 156 Pixels (71M6531D/F)
    • Up to 268 Pixels (71M6532D/F)
  • Pin Compatible with 71M6521 (71M6531D/F)
  • 68-Pin QFN Package (71M6531D/F)
  • 100-Pin LQFP Package (71M6532D/F)
71M6532F
Energy Meter ICs
71M6531D, 71M6531F, 71M6532D, 71M6532F Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

71M6531F-DB

Demo Board for the 71M6531D and 71M6531F

Features and Benefits

Demo Kit Contents
  • 71M6531 Demo Board containing 71M6531D/F IC with preloaded Demo Program and prepared for either CT or shunt resistor operation
  • Debug Board
  • Shunt resistor with wire harness, 400µO (for kits shipped in shunt configuration)
  • Two 5VDC/1,000mA universal wall transformers w/ 2.5mm plug (Switchcraft 712A)
  • Serial cable, DB9, Male/Female, 2m length (Digi-Key AE1379-ND)
  • CD-ROM containing documentation (data sheet, board schematics, BOM, layout), Demo Code, and utilities

Product Details

The TERIDIAN Semiconductor Corporation (TSC) 71M6531 Demo Board is an energy meter IC demonstration board for evaluating the 71M6531D/F device for residential electronic energy metering applications. It incorporates a 71M6531D/F integrated circuit, peripheral circuitry such as a serial EEPROM, emulator port, and on-board power supply as well as a companion Debug Board that allows a connection to a PC through a RS232 port. The Demo Board allows the evaluation of the 71M6531D/F energy meter controller chip for measurement accuracy and overall system use.

The board is pre-programmed with a Demo Program (file name 6531_demo.hex) in the FLASH memory of the 71M6531D/F IC. This embedded application is developed to exercise all low-level functions to directly manage the peripherals and CPU (clock, timing, power savings, etc.).

Applications

  • High-End Residential Meters, AMR/AMI, and TOU

80515-FPBM-TFP2

TFP2 Flash Programmer Demo Board

Features and Benefits

  • Model TFP2 Flash Programmer
  • 5V DC/1000mA Universal Wall Transformer with 2.5mm Plug
  • Serial Cable, DB9, Male/Female, Straight Cable, 2m Length
  • ATE Cable Housing and Crimp Pins
  • Target-LS Cable Housing and Crimp Pins
  • CHKSUM.EXE Utility Diskette
  • Model TFP2 User Manual
  • TFP2 Quick Start Guide

Product Details

The TSC flash programmer model TFP2 provides a stand-alone flash memory programming tool for Teridian's embedded controllers. The TFP2 facilitates flash programming in a manufacturing production environment requiring minimum ancillary equipment. Once the TFP2 has been initialized with the target's program code, the target's flash memory can be programmed either manually through operator pushbutton, or controlled by a factory automation computer (ATE).

Applications

  • Audio/Video
  • Conditional Access and Payment Slots in Digital STB, PVR and Integrated DTVs
  • Payphones
  • POS Terminals
  • SIM Readers in Wireless Devices (WiMAX, GSM, GPRS)
  • Vending and Ticketing Machines

71M6531F-DB
Demo Board for the 71M6531D and 71M6531F
80515-FPBM-TFP2
TFP2 Flash Programmer Demo Board

Latest Discussions

No discussions on 71M6532F yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed