5B08

LAST TIME BUY

5B Series 8 Channel Backplane

Viewing:

Overview

  • 8 Channel Multiplexed Backplane
  • Includes CJC Sensors
  • 26 Pin Ribbon Cable System Interface
  • Mix and Match 5B Series I/O Module Capability
  • Factory Mutual (FM) Approved: Approved for Use in Class I, Division 2, Groups A, B, C and D Locations
  • CE Certified: EMC Directive in Heavy Industrial Applications
  • 1500 V rms Channel/Channel and Input/Output Isolation
  • -25°C to +85°C Temperature Range
  • Single Threaded Insert for module Hold Down

The 5B08 and 5B08-MUX backplanes accept up to eight 5B Series input/output modules, providing direct screw terminal interfacing to sensors and transducers, as well as a 26-pin connector I/O interface to a measurement and control system. Model 5B08 backplane I/O signals are independently available, while Model 5B08-MUX I/O signals are controlled via an on-board multiplexer providing a bus for input signals and a separate bus for output signals.

5B Series modules can be mixed or matched and may be changed without disturbing field wiring. Each channel has a cold junction temperature sensor (Model AC1361) to accommodate thermocouple modules (5B37 or 5B47). Both backplanes require an external +5 V dc regulated power supply. Reverse power supply protection is provided as well as a replaceable 4-ampere fuse and a power ON green LED indicator.

5B08
5B Series 8 Channel Backplane
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Informational 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on 5B08 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed