1B22

Obsolete

Programmable, Isolated Voltage-to-Current Converter

Viewing:

Overview

  • Internal Isolated Loop Supply Drives 1000 Ω Load
  • Pin Programmable Inputs: 0 V to +5 V or 0 V to +10 V
  • Pin Programmable Outputs: 4 to 20 mA or 0 to 20 mA
  • High CMV Isolation: 1500 V RMS
  • Normal-Mode Output Protection: 240 V RMS
  • High Accuracy
    Low Offset Tempco: ±300nA/°C
    Low Gain Tempco: ±50ppm/°C
    Low Nonlinearity: ±0.02% 
  • High CMR: 90dB min
  • Small Package: 1.0"x2.10"x0.35"
  • Meets IEEE std. 472: CMV Transient Protection (SWC)

The 1B22 is an isolated voltage-to-current converter that incorporates transformer isolation to achieve high performance and automated surface mount manufacturing for low cost and increased reliability. Designed for industrial applications, it is especially suited for harsh environments with extremely high common mode interference. With programmable inputs and outputs, the 1B22 provides an unbeatable combination of versatility and performance in a compact plastic package.

APPLICATIONS

  • Multichannel Process Control
  • D/A Converter - Current Loop Interface
  • Analog Transmitters and Controllers
  • Remote Data Acquisition System

1B22
Programmable, Isolated Voltage-to-Current Converter
1B22 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • 1SS294
  • 1SS309
  • 1SS322
  • 1SS361CT
  • 1SS370
  • 1SS372
  • 1SS385
  • 1SS385FV
  • 1SS387CT
  • 1SS393
  • 1SS396
  • 1SS404
  • 1SS413
  • 1SS413CT
  • 1SS416
  • 1SS416CT
  • 1SS417
  • 1SS417CT
  • 1SS422
  • 1SS427
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed