LTM8054

RECOMMENDED FOR NEW DESIGNS

36VIN, 5.4A Buck-Boost µModule Regulator

Viewing:

Overview

  • Complete Buck-Boost Switch Mode Power Supply
  • Wide Input Voltage Range: 5V to 36V
  • Wide Output Voltage Range: 1.2V to 36V
  • VIN May Be Greater than, Equal to or Less than VOUT
  • 12V/1.8A Output from 6VIN
  • 12V/3.4A Output from 12VIN
  • 12V/5.4A Output from 24VIN
  • Up to 94% Efficient
  • Adjustable Input and Output Average Current Limits
  • Input and Output Current Monitors
  • Parallelable for Increased Output Current
  • Selectable Switching Frequency: 100kHz to 800kHz
  • Synchronization from 200kHz to 700kHz
  • 11.25mm × 15mm × 3.42mm BGA Package
LTM8054
36VIN, 5.4A Buck-Boost µModule Regulator
12VOUT from 5V to 35VIN Buck Boost Regulator Maximum Output Current and Efficiency vs Input Voltage Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 1
LTC4231 RECOMMENDED FOR NEW DESIGNS Micropower Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM8054

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTM8054
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2016A

LTM8054 Demo Board | µModule Sync Buck-Boost, 6V ≤ VIN ≤ 35V, VOUT = 12V at 1.8A to 3A

Product Details

Demonstration circuit 2016A features the LTM8054, a synchronous buck-boost μModule regulator that accepts input voltages lower, higher or the same as the output, but is also highly efficient due to its four-switch architecture. The output for DC2016A is 12V and the input voltage range is 6V to 35V – see the LTM8054 data sheet for application circuits with input voltages up to 36V. The maximum output current of DC2016A is 3A and the switching frequency is 600kHz.




DC2016A
LTM8054 Demo Board | µModule Sync Buck-Boost, 6V ≤ VIN ≤ 35V, VOUT = 12V at 1.8A to 3A
DC2016A Demo Board DC2016A Demo Board DC2016A Demo Board DC2016A Demo Board DC2016A Schematic

Latest Discussions

Recently Viewed