LTC7812

RECOMMENDED FOR NEW DESIGNS

Low IQ, 38V Synchronous Boost+Buck Controller

Viewing:

Overview

  • Synchronous Boost and Buck Controllers
  • When Cascaded, Allows VIN Above, Below or Equal to Regulated VOUT
  • Output Remains in Regulation Through Input Dips (e.g., Cold Crank) Down to 2.5V
  • Wide Bias Input Voltage Range: 4.5V to 38V
  • Low Input and Output Ripple
  • Low EMI
  • Fast Output Transient Response
  • High Light Load Efficiency
  • Low Operating IQ: 33μA (Both Channels On)
  • Low Operating IQ: 28μA (Buck Channel On)
  • RSENSE or Lossless DCR Current Sensing
  • Buck Output Voltage Range: 0.8V ≤ VOUT ≤ 24V
  • Boost Output Voltage Up to 60V
  • Phase-Lockable Frequency (75kHz to 850kHz)
  • Small 32-Pin 5mm × 5mm QFN Package

The LTC7812 is a high performance synchronous Boost+Buck DC/DC switching regulator controller that drives all N-channel power MOSFET stages. It contains independent step-up (boost) and step-down (buck) controllers that can regulate two separate outputs or be cascaded to regulate an output voltage from an input voltage that can be above, below or equal to the output voltage. The LTC7812 operates from a wide 4.5V to 38V input supply range. When biased from the output of the boost regulator, the LTC7812 can operate from an input supply as low as 2.5V after start-up. The 33μA no-load quiescent current extends operating run time in battery-powered systems.

Unlike conventional buck-boost regulators, the LTC7812’s cascaded Boost+Buck solution has continuous, nonpulsating, input and output currents, substantially reducing voltage ripple and EMI. The LTC7812 has independent feedback and compensation points for the boost and buck regulation loops, enabling a fast output transient response that can be easily optimized externally.

Applications

  • Automotive and Industrial Power Systems
  • High Power Battery Operated Systems

LTC7812
Low IQ, 38V Synchronous Boost+Buck Controller
Wide Input Range to 12V/8A Low IQ, Cascaded Boost+Buck Regulator Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7812

LTpowerCAD 2


Design tools for the following parts are available in LTpowerCAD:

  • LTC7812(BOOST)
  • LTC7812(BUCK)
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2422A-C

LTC7812EUH Demo Board | Sync Boost + Sync Buck, 4V ≤ VIN ≤ 36V; VBoost = 12V, Vbuck = 12V to 5V @ 8A

Product Details

Demonstration circuit DC2422A is a step-up + step-down DC/DC converter featuring the LTC7812EUH, a high performance dual output (Boost + Buck) synchronous DC/ DC switching regulator controller. This board has a 4V to 36V input voltage range and three different output configurations. DC2422A-A generates a regulated 12V @ 8A output using the boost and buck converter combination. DC2422A-B provides a quasi-regulated output voltage between 10V and 16V; the circuit steps voltages lower than 10V up to 10V, passes voltages between 10V and 16V, and steps voltage above 16V down to 16V, providing a loosely regulated 12V bus. DC2422A-C boosts the input voltage up to 12V and then steps this voltage down to 5V @ 8A, simulating a power supply designed to provide 5V output power even during cold crank conditions as low as 4V.


eval board
DC2422A-A

LTC7812EUH Demo Board | Sync Buck + Sync Boost, 4V ≤ VIN ≤ 36V; VOUT = 12V @ 8A

Product Details

Demonstration circuit DC2422A is a step-up + step-down DC/DC converter featuring the LTC7812EUH, a high performance dual output (Boost + Buck) synchronous DC/ DC switching regulator controller. This board has a 4V to 36V input voltage range and three different output configurations. DC2422A-A generates a regulated 12V @ 8A output using the boost and buck converter combination. DC2422A-B provides a quasi-regulated output voltage between 10V and 16V; the circuit steps voltages lower than 10V up to 10V, passes voltages between 10V and 16V, and steps voltage above 16V down to 16V, providing a loosely regulated 12V bus. DC2422A-C boosts the input voltage up to 12V and then steps this voltage down to 5V @ 8A, simulating a power supply designed to provide 5V output power even during cold crank conditions as low as 4V.

eval board
DC2422A-B

LTC7812EUH Demo Board | Sync Boost + Sync Buck, 4V ≤ VIN ≤ 36V; VOUT1 (Quasi Regulated) = 10V-16V @ 6-8A

Product Details

Demonstration circuit DC2422A is a step-up + step-down DC/DC converter featuring the LTC7812EUH, a high performance dual output (Boost + Buck) synchronous DC/ DC switching regulator controller. This board has a 4V to 36V input voltage range and three different output configurations. DC2422A-A generates a regulated 12V @ 8A output using the boost and buck converter combination. DC2422A-B provides a quasi-regulated output voltage between 10V and 16V; the circuit steps voltages lower than 10V up to 10V, passes voltages between 10V and 16V, and steps voltage above 16V down to 16V, providing a loosely regulated 12V bus. DC2422A-C boosts the input voltage up to 12V and then steps this voltage down to 5V @ 8A, simulating a power supply designed to provide 5V output power even during cold crank conditions as low as 4V.

DC2422A-C
LTC7812EUH Demo Board | Sync Boost + Sync Buck, 4V ≤ VIN ≤ 36V; VBoost = 12V, Vbuck = 12V to 5V @ 8A
DC2422A - Schematic
DC2422A-A
LTC7812EUH Demo Board | Sync Buck + Sync Boost, 4V ≤ VIN ≤ 36V; VOUT = 12V @ 8A
DC2422A - Schematic
DC2422A-B
LTC7812EUH Demo Board | Sync Boost + Sync Buck, 4V ≤ VIN ≤ 36V; VOUT1 (Quasi Regulated) = 10V-16V @ 6-8A
DC2422A - Schematic

Latest Discussions

Recently Viewed