LTC1609

PRODUCTION

16-Bit, 200ksps, Serial Sampling ADC with Multiple Input Ranges

Viewing:

Overview

  • Sample Rate: 200ksps
  • Input Ranges
    • Unipolar: 0V to 10V, 0V to 5V and 0V to 4V
    • Bipolar: ±10V, ±5V and ±3.3V
  • Guaranteed No Missing Codes
  • Serial I/O
  • Single 5V Supply
  • Power Dissipation: 65mW Typ
  • Power Down Mode: 50µW
  • SNR: 87dB Typ
  • Operates with Internal or External Reference
  • 28-Pin SSOP and 20-Pin SSO Packages
  • Improved 2nd Source to ADS7809 and AD977A

The LTC1609 is a 200ksps, serial sampling 16-bit A/D converter that draws only 65mW (typical) from a single 5V supply. This easy-to-use device includes a sample-and- hold, a precision reference, a switched capacitor successive approximation A/D and trimmed internal clock.

The input range is specified for bipolar inputs of ±10V, ±5V and ±3.3V and unipolar inputs of 0V to 10V, 0V to 5V and 0V to 4V. Maximum DC specs include ±2LSB INL and 16-bit no missing codes overtemperature. It has a typical signal-to-noise ratio of 87dB.

The ADC has a high speed serial interface. The serial output data can be clocked out using either the internal serial shift clock or be clocked out by an external shift clock. A separate convert start input(R/C) and a data ready signal (BUSY) ease connections to FIFOs, DSPs and microprocessors.

Applications

  • Industrial Process Control
  • Multiplexed Data Acquisition Systems
  • High Speed Data Acquisition for PCs
  • Digital Signal Processing

LTC1609
16-Bit, 200ksps, Serial Sampling ADC with Multiple Input Ranges
200kHz, 16-Bit Serial Sampling ADC Configured for ±10V Inputs Nonaveraged 4096 Point FFT Plot Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2338-18 PRODUCTION 18-Bit, 1Msps, ±10.24V True Bipolar, Fully Differential Input ADC with 100dB SNR
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed