HMC1084

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SP4T Reflective Switch, 23 - 30 GHz

Viewing:

Overview

  • Broadband Performance: 23 - 30 GHz
  • High Isolation: 26 dB
  • Insertion Loss: 2.8 dB
  • High Power Handling: >27 dBm
  • 24 Lead 4 × 4mm SMT Package: 16mm2

The HMC1084 is a broadband reflective GaAs MESFET SP4T switch in a compact 4 × 4 mm ceramic package. Covering 23 - 30 GHz, this switch offers high isolation and low insertion loss. The HMC1084 is controlled with 0/-3V logic, exhibits fast switching speed and consumes much less DC current than pin diode based solutions. With its compact form factor, the HMC1084 is ideal for microwave radio as well as SATCOM and sensor applications. The HMC1084 is housed in a leadless 4 × 4 mm SMT package which is compatible with surface mount manufacturing techniques.

APPLICATIONS

  • Telecom Infrastructure
  • Microwave Radio & VSAT
  • Military & Space Hybrids
  • Test Instrumentation
  • SATCOM & Sensors

HMC1084
GaAs MMIC SP4T Reflective Switch, 23 - 30 GHz
HMC1084 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Latest Discussions

Recently Viewed