HMC-C079

Obsolete

Ultra Low Phase Noise Amplifier Module, 3 - 8 GHz

Viewing:

Overview

  • Ultra Low Phase Noise: -162 dBc/Hz @ 1 kHz
  • Noise Figure: 6 dB
  • Gain: 11 dB
  • Psat: +21 dB
  • 50 Ohm Matched Input/Output
  • Single Supply Voltage: +7V @ 110mA
  • Hermetically Sealed Module
  • -55 to +85 °C Operating Temperature
HMC-C079
Ultra Low Phase Noise Amplifier Module, 3 - 8 GHz
HMC-C079 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C079 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed