HMC-C072

RECOMMENDED FOR NEW DESIGNS

Ultra Low Phase Noise Amplifier Module, 6 - 12 GHz

Viewing:

Overview

  • Ultra Low Phase Noise: -176 dBc/Hz @ 10 kHz
  • Noise Figure: 4.5 dB
  • Gain: 11 dB
  • Psat: 22 dBm
  • 50 Ohm Matched Input/Output
  • Single Supply Voltage: +7V
  • Hermetically Sealed Module
  • Field Replaceable SMA connectors
  • -55°C to +85°C Operating Temperature
HMC-C072
Ultra Low Phase Noise Amplifier Module, 6 - 12 GHz
HMC-C072 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C072 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed