HMC-C059

Obsolete

Wideband Low Noise Amplifier Module, 1 - 12 GHz

Viewing:

Overview

  • Noise Figure: 1.8 dB @ 8 GHz
  • High Gain: 16 dB @ 8 GHz
  • P1dB Output Power: +16 dBm @ 8 GHz
  • Spurious-Free Operation
  • Regulated Supply and Bias Sequencing
  • Hermetically Sealed Module
  • Field Replaceable SMA connectors
  • -55 to +85 °C Operating Temperature
HMC-C059
Wideband Low Noise Amplifier Module, 1 - 12 GHz
hmc-c059_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C059 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed