HMC-C048

Obsolete

Low Noise Amplifier Module, 5 - 9 GHz

Viewing:

Overview

  • Low Noise Figure: 1.75 dB Typical
  • High Gain: 22.5 dB
  • Output IP3: +25 dBm
  • P1dB Output Power: +14.8 dBm
  • 50 Ohm Matched & DC Blocked RF I/Os
  • Hermetically Sealed Module
  • Field Replaceable SMA Connectors
  • -55 to +85C Operating Temperature
HMC-C048
Low Noise Amplifier Module, 5 - 9 GHz
hmc-c048_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on HMC-C048 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed