DS5002
PRODUCTIONSecure Microprocessor Chip
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- 8051-Compatible Microprocessor for Secure/Sensitive Applications
- Access 32kB, 64kB, or 128kB of NV SRAM for Program and/or Data Storage
- In-System Programming Through On-Chip Serial Port
- Can Modify Its Own Program or Data Memory in the End System
- Firmware Security Features
- Memory Stored in Encrypted Form
- Encryption Using On-Chip 64-Bit Key
- Automatic True Random Key Generator
- Self Destruct Input (SDI)
- Optional Top Coating Prevents Microprobe (DS5002FPM)
- Improved Security Over Previous Generations
- Protects Memory Contents from Piracy
- Crash-Proof Operation
- Maintains All Nonvolatile Resources for Over 10 Years in the Absence of Power
- Power-Fail Reset
- Early Warning Power-Fail Interrupt
- Watchdog Timer
The DS5002FP secure microprocessor chip is a secure version of the DS5001FP 128k soft microprocessor chip. In addition to the memory and I/O enhancements of the DS5001FP, the secure microprocessor chip incorporates the most sophisticated security features available in any processor. The security features of the DS5002FP include an array of mechanisms that are designed to resist all levels of threat, including observation, analysis, and physical attack. As a result, a massive effort is required to obtain any information about memory contents. Furthermore, the "soft" nature of the DS5002FP allows frequent modification of the secure information, thereby minimizing the value of any secure information obtained by such a massive effort.
Note: Designers must have the following documents to fully use all the features of this device. This data sheet contains pin descriptions, feature overviews, and electrical specifications. Errata sheets contain deviations from published specifications. The user's guides offer detailed information about device features and operation.
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS5002FPM-16+ | MQFP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS5002 yet. Have something to say?
Start a Discussion on EngineerZone®