DS3881

Obsolete

Single-Channel, Automotive CCFL Controller

Low Component Count, Feature-Rich, Automotive Inverter Solution

Viewing:

Overview

  • Single-Channel CCFL Controller for Backlighting LCD Panels and Instrument Clusters in Automotive Navigation/Infotainment Applications
  • Minimal External Components Required
  • I²C Interface
  • Per-Channel Lamp-Fault Monitoring for Lamp-Open, Lamp-Overcurrent, Failure to Strike, and Overvoltage Conditions
  • Status Register Reports Fault Conditions
  • Accurate (±5%) Independent On-Board Oscillators for Lamp Frequency (40kHz to 100kHz) and DPWM Burst-Dimming Frequency (22.5Hz to 440Hz)
  • Lamp and DPWM Frequencies can be Synchronized with External Sources to Reduce Visual LCD Artifacts in Video Applications
  • Spread-Spectrum Lamp Clock Reduces EMI
  • Lamp Frequency can be Stepped Up or Down to Move EMI Spurs Out of Band
  • Lamp Current Overdrive Mode with Automatic Turn-Off Quickly Warms Lamp in Cold Temperatures
  • Analog or Digital Brightness Control
  • 300:1 Dimming Range Possible Using the Digital Brightness Control Option
  • Programmable Soft-Start Minimizes Audible Transformer Noise
  • On-Board Nonvolatile (NV) Memory Allows Device Customization
  • 8-Byte NV User Memory for Storage of Serial Numbers and Date Codes
  • Low-Power Standby Mode
  • 4.75V to 5.25V Single-Supply Operation
  • Temperature Range: -40°C to +105°C
  • 24-Pin TSSOP Package
DS3881
Single-Channel, Automotive CCFL Controller
DS3881: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Lamp & Tube Drivers 1
DS3882 PRODUCTION Dual-Channel CCFL Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS3881 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed