Evaluation Hardware $822.25
1 View All
Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

Design Resources

Design & Integration File

  • MRD106 Ambient Temperature
  • MRD106 Enclosure Mechanical Design
  • MRD106 Evkit Board
  • MRD106 Skin Temperature
Download Design Files 42.62 MB

Evaluation Hardware

Part Numbers with "Z" indicate RoHS Compliance. Boards checked are needed to evaluate this circuit.

  • MAXREFDES106# ($822.25) Health Sensor Platform 4.0

Description

Description

The MAXREFDES106# Health System Platform 4.0 is a chest patch reference design that performs vital sign monitoring (VSM). The system uses high sensitivity photoplethysmography (PPG), electrocardiogram (ECG), and bioimpedance (BioZ), Temperature biosensors and algorithms measure blood oxygenation (SpO2), heart rate (HR), respiration rate (RR), impedance cardiography (ICG), body impedance analysis (BIA), and skin/ambient temperatures. The vital signs data can be streamed through low-energy Bluetooth® to a PC graphical user interface (GUI) for demonstration, evaluation, and customized development.

Features & Benefits

Features

  • Photoplethysmography (PPG)
  • Biopotential Measurement (ECG)
  • Bioimpedance Measurement (BioZ)
  • Skin and Ambient Temperature
  • Embedded Heart Rate (HR), Respiration Rate (RR), Oxygen Saturation (SpO2), Impedance Cardiography (ICG), and Body Impedance Analysis (BIA) Algorithms
  • Location Finder to Determine the Optimal Placement Location on the Chest
  • Motion and Acceleration
  • Chest-Worn Form Factor

Application

  • Remote Patient Monitoring/Vital Sign Patch

Product Categories

Markets and Technologies

Parts Used

Details Section

Introduction

The MAXREFDES106# enables the quick evaluation of the hardware and embedded firmware for blood oxygenation (SpO2), heart rate (HR), respiration rate (RR), impedance cardiography (ICG), body impedance analysis (BIA), and skin/ambient temperatures for a chest-worn platform, which significantly shortens the development time for custom fitness, health, and clinical applications. Figure 1 shows the system diagram of MAXREFDES106#. Figure 2 is the summary of monitored vital signs, SpO2, ECG, RESP and Ambient/Skin temperatures.

The MAXREFDES106# platform includes the following key components:

  • Sensor board:
    • MAX86178 PPG/ECG/BioZ AFE, optical sensor with one Infrared light emitting diode (LED), one Red LED, and two photodiodes
    • MAX32674C algo hub with an embedded algorithm of SpO2 monitoring
    • MAX20356 power-management integrated circuit (PMIC)
    • ADXL367 low-power, low-noise 3-axis accelerometer
    • MAX32666 host MCU with on-board Bluetooth 5
    • 256MB flash storage
  • Temperature boards include one flexible PCB and one rigid PCB with the MAX30210 connected to an aluminum disc, respectively, for optimal skin and ambient temperature measurements.
  • MAXDAP-TYPE-C board for use during a firmware upgrade for the micro board.
  • 3D-printed enclosures and 3M double-sided tape.
  • BLE USB dongle to ensure high data rate.
  • Hardware design files, firmware, and software.

System Diagram

Figure 1. System Diagram.

GUI Vital Signs Plots Summary

Figure 2. GUI Vital Signs Plots Summary.

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.