Xilinx Virtex UltraScale Multi 100 Gig Optical Networking Platform
Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Circuit Description
HiTech Global’s HTG-9100 board is populated by the Xilinx Virtex UltraScale 095, 125, 160, or 190 FPGA. It is an ideal platform for high-end networking applications requiring multiple100GIG ports through CFP4 and QSFP28 connectors and large DDR4 memory resources.
| Rail/Function | Part Number | General Description of Part |
| 0.95V: FPGA Core | LTM4620 | Dual 13A or Single 26A DC/DC μModule Regulator |
| 1.8V & 2.5V: System Power | LTM4628 | Dual 8A or Single 16A µModule regulator |
| 3.3V: System Power | LTM4625 | 20VIN, 5A Step-Down DC/DC µModule Regulator |
| 1.0V, 1.2V: MGT | LTM4644 | Quad DC/DC μModule Regulator with Configurable 4A Output Array |