Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Circuit Description
HiTech Global's HTG-K700 board is populated with the Xilinx Kintex-7 K325T or K410T FPGA, and is supported by 8-lane PCI Express Gen2 (hard)/Gen 3 (soft), FPGA Mezzanine Connector (FMC) and DDR3 SODIMM.
Rail / Function | Part Number | General Description of Part |
1.0V: Vcc_Core (FPGA Core) | LTM4627 | 15A DC/DC μModule Regulator |
1.5V: System Power, FMC | LTM4618 | 6A DC/DC µModule Regulator with Tracking and Frequency Synchronization |
1.0V: GTX_AVCC, BRAM 1.2V: GXT_AVTT 1.8V: GTX_AUX, AUX, AUX_IO |
LT3070 | 5A, Low Noise, Programmable Output, 85mV Dropout Linear Regulator |
2.5V: System Power 1.8V: FPGA_IO 1.5V: FPGA_IO 3.3V: FPGA_IO |
LTM4628 | Dual 8A or Single 16A µModule Regulator |
Clock for µModule Regulators | LTC6902 | Multiphase Oscillator with Spread Spectrum Frequency Modulation |