Features and Benefits
MAX8563: 3 Outputs
MAX8564: 2 Outputs
±1% Feedback Regulation
Adjustable Output Voltage Down to 0.5V
Wide Supply Voltage Range Permits Operation
from 5V and 12V Rails
Individual Enable Control and POK Signals Allow
Sequencing
Undervoltage Short-Circuit Protection
Drives n-Channel MOSFETs
Fully Assembled and Tested
Product Details
The MAX8564 evaluation kit (EV kit) is a fully assembled
and tested circuit board that evaluates the MAX8564 dual
linear n-FET controller. The MAX8564 circuit generates a
1.5V output voltage at load currents up to 1.5A from a
1.8V input voltage and a 1.05V output voltage at load
currents up to 3A from a 1.2V input voltage. The VDD bias
supply permits operation from 5V or 12V rails. The
MAX8564 EV kit can also evaluate the MAX8563. To evaluate
the MAX8563, order a free sample with this EV kit.
Applications
- Desknotes and Notebooks
- Dual/Triple Power Supplies
- Graphic Cards
- Low-Voltage DSP, µP, and Microcontroller Power Supplies
- Motherboards
- Ultra-Low-Dropout Voltage Regulators