Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the MAX38640/1/2/3 A/B IC Family in a 6-pin WLP
- 1.8V to 5.5V Input Range
- 0.7V to 3.3V Configurable Output Voltage
- Up to 175mA/350mA/700mA Output Current
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assemble and Tested
Product Details
The MAX38640 evaluation kit (EV kit) evaluates the MAX38640/1/2/3 A/B IC family of ultra-low quiescent current step-down DC-DC converters in the wafer-level package (WLP) . The EV kit operates over an input range of 1.8V to 5.5V, and provides resistor-configurable output voltages from 0.7V to 3.3V. The EV kit delivers up to 175mA/350mA/700mA of current depending on the input voltage to the output voltage ratio.
The EV kit comes with the MAX38640AENT+ installed.
Documentation & Resources
-
MAX38640EVKIT-WLP BOM5/22/2023PDF20K
-
MAX38640EVKIT#WLP ODB File - Design Files10/10/2022TGZ870K