Overview

Features and Benefits

  • Flexible PCB Design
    • Low Thermal Mass Allows for Fast Response Time
    • Sense Temperature Away from Extra Circuitry
  • Easy to Reach Test Points
  • Fully Assembled and Tested
  • Windows® 7, 8, and 10-Compatible Software

Product Details

The MAX30208 evaluation system (EV system) provides a single platform to evaluate the MAX30208, a temperature sensor with ±0.1°C accuracy. The EV system consists of two boards connected through headers, a MAX32630FTHR microcontroller board, and the MAX30208 interface board. Also included with the EV system is a flex PCB that holds the MAX30208 IC. The MAX32630FTHR contains the firmware necessary to use the PC GUI program and also provides power to the MAX30208 interface board. The MAX30208 interface board ships with jumpers preinstalled to allow quick evaluation of the MAX30208.

Applications

  • Healthcare patches
  • Human Body Digital Thermometers
  • Sports Watches
  • Wearable Thermometers

Applicable Parts

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.