The MAX25240 evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX25240 400MkHz, 36V buck-boost converter. All installed components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.
The standard EV kit comes with the MAX25240AFFF/VY+ installed (11.5V, 400kHz) and can also be used to evaluate other MAX25240 variants with minimal component changes shown in the MAX25240 EV Kit Bill of Materials.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.