-
MAX20345EVKIT: Evaluation Kit for the MAX20345 Data Sheet (Rev. 3)10/4/2019PDF590K
Overview
Features and Benefits
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
- I2C Serial Interface
Product Details
The MAX20345 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX20345 wearable charge-management solution with I2C compatibility for low-power wearable applications. The device includes a linear battery charger, smart power selector, three ultralow quiescent current buck regulators, a buck-boost regulator, three low-dropout (LDO) linear regulators, two load switches, and five GPIO pins.
Refer to the full MAX20345 IC datasheet for detailed information regarding the operation and features of the devices.
Applications
- IoT
- Wearable Devices
Applicable Parts
Documentation & Resources
-
MAX20345EVKIT ODB File - Design Files6/28/2023ZIP910K
Tools & Simulations
Software Development
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.