Overview

Features and Benefits

  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested
  • USB Controllable for I2C Configured Devices

Product Details

The MAX20343 evaluation kit (EV kit) is a fully assembled and tested circuit that evaluates the MAX20343/MAX20344 3.5W, buck-boost regulator. The MAX20343 is designed for low-noise, battery-powered applications that require long runtimes. The EV kit is compatible with both the I2C controlled and single-pin-enabled versions of the MAX20343/MAX20344.

Refer to the MAX20343/MAX20344 IC data sheet for detailed information regarding the operation and features of the device.

Applications

  • Biometric Optical Sensing Including PPG
  • Industrial Sensors
  • IoT
  • LPWAN (LTE/NB-IoT, LTE/Cat-M1)

Applicable Parts

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.