MAX16136 evaluation kit (EV kit) is fully tested and assembled circuit that demonstrates the capabilities of the MAX16136, a high-precision reset IC offering window-threshold and window-watchdog monitoring. The MAX16136 EV kit is designed to facilitate the evaluation of various features of the MAX16136 such as input overvoltage/ undervoltage faults, window-watchdog violation, and active-low OV latching/unlatching capability. The MAX16136 EV kit operates over the automotive temperature range.
The reset signal at active-low RST asserts low when the voltage at IN falls outside of the overvoltage/undervoltage windowthreshold settings. An overvoltage signal at active-low OV latches low to indicate overvoltage condition at IN and a watchdog output signal at active-low WDO pulses low when the signal period at WDI falls outside of the window-watchdog timing. The EV kit also features a push-button switch at active-low CLR to unlatch the overvoltage fault output (active-low OV). Two indicators, OV_STATUS LED and UV_STATUS LED, provide visual fault status at the input for overvoltage and undervoltage conditions.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.