MAX16136
MAX16136
RECOMMENDED FOR NEW DESIGNSHigh-Precision Supervisory ICs with Window Watchdog and Overvoltage Indicator
Highly Accurate Automotive Voltage Monitoring Supervisor with Windowed Watchdog in Small 2x2 TDFN
- Part Models
- 6
- 1ku List Price
- Starting From $1.79
Viewing:
Overview
- ±1% Accuracy
- Enables ASIL Compliance at System Level
- FMEDA Results Available upon Request
- 0.5V to 5V Threshold Range with 20mV Increments
- ±4% to ±11% Undervoltage/Overvoltage Thresholds
- Latched Overvoltage Fault Output
- Clear Fault Input
- 5μs Overvoltage Fault Delay
- Window Watchdog Timeout
- Factory-Set Reset Timeout
- Open-Drain Reset Output
- 8-Pin TDFN Side-Wettable Package
- -40°C to +125°C Operating Temperature Range
The MAX16136, a low voltage, ±1% accurate window-detector supervisor circuit monitors a single system supply voltage and the integrity of code execution by a microprocessor or microcontroller. This device features an active-low, open-drain output that asserts whenever the monitored supply rail falls outside of the factory-trimmed undervoltage/overvoltage window threshold. The reset output remain asserted for the programmed reset timeout period after the monitored supply voltage falls within the undervoltage/overvoltage window threshold.
The MAX16136 offers factory-trimmed voltage thresholds from 0.5V to 5V in approximately 20mV increment. A variety of factory trimmed undervoltage/overvoltage thresholds from ±4% to ±11% are available to accommodate different supply voltages and tolerances.
A window-watchdog timer circuit monitors microprocessor or microcontroller activity. During normal operation, the microprocessor or microcontroller must repeatedly toggle the watchdog input (WDI) low within the fast watchdog timeout (tWD_F) and slow watchdog timeout (tWD_S). If the microcontroller or microprocessor does not toggle WDI within the window-timeout period, the supervisor asserts the watchdog output (active-low WDO) to signal that the system is not executing code as expected. The watchdog output pulse can be used to reset the microprocessor or micro controller, or it may be used to interrupt the system to warn of execution errors.
In addition, the MAX16136 features an overvoltage fault output (active-low OV) that latches low when the monitored rail exceeds the overvoltage threshold. The latched output can be cleared by pulling active-low CLR low.
The MAX16136 is available in a small, 2mm x 2mm, 8-pin TDFN side-wettable package with exposed pad and operates over the automotive temperature range of -40°C to +125°C.
Applications
- Advanced Driver-Assistance Systems (ADAS)
- Automotive
- Multivoltage ASICs
- Servers
- Storage Equipment
Documentation
Data Sheet 1
Technical Articles 1
Video 2
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1613600/VY+ | LFCSP | ||
| MAX1613600/VY+T | LFCSP | ||
| MAX1613603/VY+ | LFCSP | ||
| MAX1613603/VY+T | LFCSP | ||
| MAX1613604/VY+ | LFCSP | ||
| MAX1613604/VY+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 7 | ||
| MAX16132 | PRODUCTION | Low-Voltage, Precision, Single/Dual/Triple/Quad-Voltage μP Supervisors |
| MAX6747 | PRODUCTION | µP Reset Circuits with Capacitor-Adjustable Reset/Watchdog Timeout Delay |
| MAX6751 | PRODUCTION | µP Reset Circuits with Capacitor-Adjustable Reset/Watchdog Timeout Delay |
| MAX6753 | PRODUCTION | µP Reset Circuits with Capacitor-Adjustable Reset/Watchdog Timeout Delay |
| MAX6746 | PRODUCTION | µP Reset Circuits with Capacitor-Adjustable Reset/Watchdog Timeout Delay |
| MAX6750 | PRODUCTION | µP Reset Circuits with Capacitor-Adjustable Reset/Watchdog Timeout Delay |
| MAX6752 | PRODUCTION | µP Reset Circuits with Capacitor-Adjustable Reset/Watchdog Timeout Delay |